(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Econo Plus Extra Large Semi-Transparent Capacity 150 L / 300 L (E-04-HCL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-04-HCL
E-09-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Detailing Type Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,067.94

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 150 - 1100 375-4600 3151.5 1 Box (50 Sheets)

฿ 1,508.58

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 300 In Box Type 1500 375-4618 4297.5 1 Box (50 Sheets)

Basic Specifications

Part Number
E-04-HCL
E-09-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Detailing Type Side
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,067.94

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 150 - 1100 375-4600 3151.5 1 Box (50 Sheets)

฿ 1,508.58

GARBAGE BAGS 1 Pack(s)

50 Pieces Per Package

12 Day(s) 300 In Box Type 1500 375-4618 4297.5 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1