(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Econo Plus Extra Large Semi-Transparent Capacity (L) 100/150/300 (E-10)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-02
E-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 250.48

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 1000 1000 4902393504027 431-3879 477.5 1 Bag (10 Sheets)

฿ 420.42

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 300 1200 1500(1000) 4902393504102 356-4304 860.0 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Color
    Semi-transparent
  • Material (Body)
    High Density Polystyrene (HDPE)
  • Thickness(mm)
    0.025
  • Body / Option
    Main Body
  • Features
    Thin large-size plastic bag series. Does not produce toxic gases such as hydrogen chloride when incinerated.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
E-02
E-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 250.48

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 100 1000 1000 4902393504027 431-3879 477.5 1 Bag (10 Sheets)

฿ 420.42

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 300 1200 1500(1000) 4902393504102 356-4304 860.0 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1