(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E-44-HCL |
E-94-HCL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 703.54 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 45 | 800 | 650 | 0.015 | 407-9922 | 1489.8 | 1 Box (100 Sheets) | ||
฿ 1,241.91 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 90 | 1000 | 900 | 0.02 | 407-9949 | 3438.0 | 1 Box (100 Sheets) |
Space saving garbage bag, can be easily stored in small spaces.
[Features]
· Easy to store neatly in small spaces without taking up too much space.
· Convenient dispenser box allowing you to take 1 bag at a time.
· 45, 70 and 90 L capacity.
[Applications]
· Ideal for use as garbage bags.
Part Number |
---|
E-44-HCL |
E-94-HCL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 703.54 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 45 | 800 | 650 | 0.015 | 407-9922 | 1489.8 | 1 Box (100 Sheets) | ||
฿ 1,241.91 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 90 | 1000 | 900 | 0.02 | 407-9949 | 3438.0 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?