(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NJ43 |
NJ73 |
NJ93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.29 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 45 | 800 | 650 | 0.025 | 335-7198 | 221 | 1 Bag (10 Sheets) | ||
฿ 194.29 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 70 | 900 | 800 | 0.03 | 335-7228 | 373 | 1 Bag (10 Sheets) | ||
฿ 292.39 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 90 | 1000 | 900 | 0.035 | 335-7252 | 550 | 1 Bag (10 Sheets) |
Thin-type plastic garbage bag that does not generate harmful gases.
[Features]
· Environmentally friendly thin-type plastic bag.
· Does not generate hydrogen chloride or other harmful gases when incinerated.
· 45, 70 and 90 L capacity.
· Material: Low-density polyethylene.
[Applications]
· Ideal for use as garbage bags.
Part Number |
---|
NJ43 |
NJ73 |
NJ93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114.29 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 45 | 800 | 650 | 0.025 | 335-7198 | 221 | 1 Bag (10 Sheets) | ||
฿ 194.29 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 70 | 900 | 800 | 0.03 | 335-7228 | 373 | 1 Bag (10 Sheets) | ||
฿ 292.39 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | 90 | 1000 | 900 | 0.035 | 335-7252 | 550 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?