(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Cart Trash Bag (L-89)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L-88
L-89
L-96-CL
L-98-CL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Side
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 375.19

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 130 1100 0.03 4902393218887 431-3895 732.9 1 Bag (10 Sheets)

฿ 428.61

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 150 1300 0.03 4902393218894 431-3909 866.2 1 Bag (10 Sheets)

฿ 344.97

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 120 1000 0.04 4902393243964 328-1574 888.4 1 Bag (10 Sheets)

฿ 625.77

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 150 1300 0.05 4902393243988 328-1591 1443.7 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Color
    Transparent
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    1200
  • Body / Option
    Main Body
  • Features
    Large type plastic bag. Made of polyethylene so as not to produce harmful gas such as hydrogen chloride even when burned.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Large type plastic bag, does not generate harmful gases when incinerated.
[Features]
· Large type plastic bag.
· Polyethylene material does not generate hydrogen chloride or other harmful gases when incinerated.
· Material: Low-density polyethylene.
· 120, 130 and 150 L capacity.
[Applications]
· Ideal for use as garbage bags.

Part Number
L-88
L-89
L-96-CL
L-98-CL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Side
(mm)
Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 375.19

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 130 1100 0.03 4902393218887 431-3895 732.9 1 Bag (10 Sheets)

฿ 428.61

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 150 1300 0.03 4902393218894 431-3909 866.2 1 Bag (10 Sheets)

฿ 344.97

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 120 1000 0.04 4902393243964 328-1574 888.4 1 Bag (10 Sheets)

฿ 625.77

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 150 1300 0.05 4902393243988 328-1591 1443.7 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1