- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Air Reel (For High Pressure)
Specifications of TAHP-D
-
- Product Type
- Related Item
-
- Width(mm)
- 242
-
- Depth(mm)
- 282
-
- Height(mm)
- 289
-
- Internal Diameter(mm)
- -
-
- Outer Diameter(mm)
- -
-
- Overall Length(m)
- -
-
- Trusco Code
- 275-4916
-
- Mass(g)
- 4500
-
- Mounting primary side
- High Pressure Plug 22HPP
-
- Mounting secondary side
- High Pressure Auto Lock Socket
-
- Features
- Superior stability with turntable that is secure and unlikely to tumble. The winding handle can be folded and stored.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -10~60℃
-
- Operating Pressure
- 3.0MPa
-
- Primary Hose
- Length 1m
-
- Material: reel main unit
- Steel
-
- Material: hose
- PVC-based Elastomer
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,093.00
|
RECIPROCATING COMPRESSOR
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Related Item
-
- Width(mm)
- 242
-
- Depth(mm)
- 282
-
- Height(mm)
- 289
-
- Internal Diameter(mm)
- -
-
- Outer Diameter(mm)
- -
-
- Overall Length(m)
- -
-
- Trusco Code
- 275-4916
-
- Mass(g)
- 4500
-
- Mounting primary side
- High Pressure Plug 22HPP
-
- Mounting secondary side
- High Pressure Auto Lock Socket
-
- Features
- Superior stability with turntable that is secure and unlikely to tumble. The winding handle can be folded and stored.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -10~60℃
-
- Operating Pressure
- 3.0MPa
-
- Primary Hose
- Length 1m
-
- Material: reel main unit
- Steel
-
- Material: hose
- PVC-based Elastomer
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Superior stability with turntable that is secure and unlikely to tumble.
· The winding handle can be folded and stored.
· A reel dedicated for high-pressure air.
Specifications of TAHP-D
-
- Product Type
- Related Item
-
- Width(mm)
- 242
-
- Depth(mm)
- 282
-
- Height(mm)
- 289
-
- Internal Diameter(mm)
- -
-
- Outer Diameter(mm)
- -
-
- Overall Length(m)
- -
-
- Trusco Code
- 275-4916
-
- Mass(g)
- 4500
-
- Mounting primary side
- High Pressure Plug 22HPP
-
- Mounting secondary side
- High Pressure Auto Lock Socket
-
- Features
- Superior stability with turntable that is secure and unlikely to tumble. The winding handle can be folded and stored.
-
- Applicable Fluids
- Compressed Air
-
- Operating Temperature Range
- -10~60℃
-
- Operating Pressure
- 3.0MPa
-
- Primary Hose
- Length 1m
-
- Material: reel main unit
- Steel
-
- Material: hose
- PVC-based Elastomer
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,093.00
|
RECIPROCATING COMPRESSOR
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?