- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Propane Burner Super Liner (Propane Gas Type, Without Automatic Ignition)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Hose Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 7,219.43
|
PROPANE BURNERS
|
1 Piece(s)
|
|
12 Day(s)
|
3 |
376-9143 |
1800 |
1 unit |
|
฿ 7,807.85
|
PROPANE BURNERS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
376-9151 |
2300 |
1 unit |
Basic Specifications
-
- Product Type
- Propane Burner
-
- Heat Output(kcal/h)
- 100000
-
- Jet Opening Dimensions(mm)
- 60
-
- Total Length(mm)
- 780
-
- Features
- A concentrated flame with a high temperature (1,800 °C) was made possible with the use of a forced mixing mechanism. PB-R7H is used at the burner.
-
- Use
- Freezing and defrosting work. Road repairs. Sterilization / disinfection work. Line construction. Weed control / drying work. Defrosting work. Road works.
-
- Specifications
- Electronic Ignition Type
-
- Flame Temperature
- 1800℃
-
- Fuel Used
- Propane gas
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· A forced mixing mechanism produces a strong, concentrated flame with a high temperature (1800°C).
· PB-R7H is used as the nozzle.
[Applications]
· De-icing or melting work.
· Road repair.
· Antibacterial or disinfection work.
· Line construction.
· Weeding or drying work.
· Ice melting work.
· Road construction.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Hose Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 7,219.43
|
PROPANE BURNERS
|
1 Piece(s)
|
|
12 Day(s)
|
3 |
376-9143 |
1800 |
1 unit |
|
฿ 7,807.85
|
PROPANE BURNERS
|
1 Piece(s)
|
|
12 Day(s)
|
5 |
376-9151 |
2300 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?