(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Propane Burner L-Type, Propane Gas Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,214.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L-7
L-7-5
L-8
L-8-5
L-10
L-10-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heat Output
(kcal/h)
Jet Opening Dimensions
(mm)
Total Length
(mm)
Hose Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,214.88

PROPANE BURNERS 1 Piece(s) 12 Day(s) 72000 60 750 3 123-5567 1770 1 Set (Burner/Hose)

฿ 7,782.06

PROPANE BURNERS 1 Piece(s) 12 Day(s) 72000 60 750 5 376-8937 2130 1 Set (Burner/Hose)

฿ 7,776.00

PROPANE BURNERS 1 Piece(s) 10 Day(s) 100000 75 920 3 123-5575 2090 1 Set (Burner/Hose)

฿ 8,343.18

PROPANE BURNERS 1 Piece(s) 10 Day(s) 100000 75 920 5 376-8945 2450 1 Set (Burner/Hose)

฿ 9,937.07

PROPANE BURNERS 1 Piece(s) 12 Day(s) 144000 100 980 3 123-5583 2820 1 Set (Burner/Hose)

฿ 10,504.26

PROPANE BURNERS 1 Piece(s) 12 Day(s) 144000 100 980 5 376-8929 3180 1 Set (Burner/Hose)

Basic Specifications

  • Product Type
    Propane Burner
  • Features
    High-calorie large burner is optimum for wide-ranging operations, etc.
  • Use
    Freezing and defrosting work. Road repairs. Sterilization / disinfection work. Line construction. Weed control / drying work. Defrosting work. Road works.
  • Flame Temperature
    1500℃
  • Fuel Used
    Propane gas
  • Amount Of Content
    1 Set (Burner/Hose)

Product Description

[Features]
· A large burner with a high calorific value that is optimal for a wide range of work, etc.
[Applications]
· De-icing or melting work.
· Road repair.
· Antibacterial or disinfection work.
· Line construction.
· Weeding or drying work.
· Ice melting work.
· Road construction.

Part Number
L-7
L-7-5
L-8
L-8-5
L-10
L-10-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heat Output
(kcal/h)
Jet Opening Dimensions
(mm)
Total Length
(mm)
Hose Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,214.88

PROPANE BURNERS 1 Piece(s) 12 Day(s) 72000 60 750 3 123-5567 1770 1 Set (Burner/Hose)

฿ 7,782.06

PROPANE BURNERS 1 Piece(s) 12 Day(s) 72000 60 750 5 376-8937 2130 1 Set (Burner/Hose)

฿ 7,776.00

PROPANE BURNERS 1 Piece(s) 10 Day(s) 100000 75 920 3 123-5575 2090 1 Set (Burner/Hose)

฿ 8,343.18

PROPANE BURNERS 1 Piece(s) 10 Day(s) 100000 75 920 5 376-8945 2450 1 Set (Burner/Hose)

฿ 9,937.07

PROPANE BURNERS 1 Piece(s) 12 Day(s) 144000 100 980 3 123-5583 2820 1 Set (Burner/Hose)

฿ 10,504.26

PROPANE BURNERS 1 Piece(s) 12 Day(s) 144000 100 980 5 376-8929 3180 1 Set (Burner/Hose)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1