(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Fast-drying Repairing Materials for Floor Ocier Coat (MV-9905N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MV-8803
MV-9905L-22
MV-9905L-27
MV-9905L-55
MV-9905N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Use Material Application Area
(m2)
Amount Of Content

฿ 2,958.01

PAINTS FOR FLOOR 1 Piece(s) 8 Day(s) Silica Sand Color Standard Type 387-1665 3000 Small unevenness treatment (marks of anchor bolt processing etc.) / Crack repair. (Resin) Class 4 Type 1 Petroleum (Aggregate) Mixed Silica Sand 0.55 1 Set (1 kg Resin + 2 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Gray Low Odor Type 461-3562 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Dark Gray Low Odor Type 461-3571 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Low Odor Type 461-3589 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 3,276.91

PAINTS FOR FLOOR 1 Piece(s) 5 Day(s) Silica Sand Color Standard Type 387-1673 5000 Small unevenness treatment (marks of anchor bolt processing etc.) / Crack repair. (Resin) Class 4 Type 1 Petroleum (Aggregate) Mixed Silica Sand 0.26 1 Set (1 kg Resin + 4 kg Mixed Aggregate)

Basic Specifications

  • Product Applications
    For Floor
  • Product Model
    Paint (Can)
  • Working Life
    Approx. 10 Minutes (Summer), Approx. 40 Minutes (Winter)
  • Curing Time
    Approx. 40 Minutes (Summer), Approx. 120 Minutes (Winter)

Product Description

Repair material for concrete and asphalt.
[Features]
· Ultra-fast drying floor repair material with excellent quick-drying, adhesive, crack-resistant and chemical-resistant properties. Can be easily used by anyone.
· A forklift can be driven on the previously uneven floor about 1 hour after repairing it (at 20°C).
[Applications]
· For repairing concrete and asphalt.
· Can be used immediately by mixing resin with a special aggregate (agitator not required).

Part Number
MV-8803
MV-9905L-22
MV-9905L-27
MV-9905L-55
MV-9905N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Use Material Application Area
(m2)
Amount Of Content

฿ 2,958.01

PAINTS FOR FLOOR 1 Piece(s) 8 Day(s) Silica Sand Color Standard Type 387-1665 3000 Small unevenness treatment (marks of anchor bolt processing etc.) / Crack repair. (Resin) Class 4 Type 1 Petroleum (Aggregate) Mixed Silica Sand 0.55 1 Set (1 kg Resin + 2 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Gray Low Odor Type 461-3562 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Dark Gray Low Odor Type 461-3571 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 4,327.20

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Low Odor Type 461-3589 4500 Hole Filling, Unevenness, Large Cracks, Step Correction, Fixed Repairs. Methacrylic (Resin) Class 4 Type 3 Petroleums (Aggregate) Ceramic 0.23 1 Set (1 kg Resin + 3.5 kg Mixed Aggregate)

฿ 3,276.91

PAINTS FOR FLOOR 1 Piece(s) 5 Day(s) Silica Sand Color Standard Type 387-1673 5000 Small unevenness treatment (marks of anchor bolt processing etc.) / Crack repair. (Resin) Class 4 Type 1 Petroleum (Aggregate) Mixed Silica Sand 0.26 1 Set (1 kg Resin + 4 kg Mixed Aggregate)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Concrete/asphalt staple fiber repair material.
●You can use it immediately by mixing resin with special aggregate.(no stirrer required)

Usage

●Small Concave-convex Processing(anchor bolt processing trace, etc.), cracks repair.

Specification

●Color:Silica Sand Color
●SPQ(set):4
●Working Time: Approx. 10mins (summer), Approx. 40mins (winter)
●Curing Time: Approx. 40mins(summer), Approx. 120mins(winter)

Materials

●Resin Oil: Class 4 Petroleum No. 1, Aggregate: Mixed Silica Sand

Warning

●Please use temperature range 0 to 30°C.