(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluorescent Spray 180 ml (2822-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2804-1
2816-1
2822-1
2841-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Red 366-5704 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Orange 366-5712 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Green 366-5721 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Lemon 366-5739 1 pc (0.18 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 Minutes (20°C)
  • Mass(g)
    148
  • Possible Recoating Time
    2 hour or more (20°C)
  • Coating Area
    0.4~0.81m2
  • Use
    Sign, Marking, Arts or Crafts, POP, Decoration, Leisure Sports, Toys, etc.
  • Amount Of Content
    1 pc (0.18 L)

Product Description

[Features]
· Dries quickly and finishes in a beautiful and vivid fluorescent tone.
[Applications]
· For signs, marking, arts and crafts, POP, decorating, leisure, sports, toys, etc.

Part Number
2804-1
2816-1
2822-1
2841-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Red 366-5704 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Orange 366-5712 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Green 366-5721 1 pc (0.18 L)

฿ 560.43

COLOR SPRAYS 2 Piece(s) 8 Day(s) Lemon 366-5739 1 pc (0.18 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Drying is fast, and the finish has a beautiful and vibrant fluorescent color.

Specification

●Capacity(L):0.18
●SPQ(piece):6
●Coverage Area: 0.4 to 0.8m2
●Drying Time: Approx. 30 mins (20°C)
●Possible Time for Recoat: 2 hours or more (20°C)

Materials

●Acrylic Plastic Paint