(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Lacquer Spray TRY (222T003-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
222T001-300
222T003-300
222T004-300
222T005-300
222T018-300
222T019-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) White - 419-6651 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Black - 419-6660 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Other Matte Black 419-6678 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Transparent - 419-6686 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 8 Day(s) Chocolate - 419-6694 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Silver - 419-6708 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 Minutes (Summer 30°C), 50 Minutes (Winter 10°C)
  • Mass(g)
    290
  • Possible Recoating Time
    2 hour or more (20°C)
  • Coating Area
    0.6~1.1m2
  • Use
    For DIY, handicrafts, shutters, cars and gardening.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

[Features]
· High luster and quick-drying. Forms a coating that is resistant to sunlight and rain when dried.
· Doesn't contain any harmful lead compounds or toluene as raw materials.
[Applications]
· For DIY, crafts, shutters, bicycles and gardening.

Part Number
222T001-300
222T003-300
222T004-300
222T005-300
222T018-300
222T019-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) White - 419-6651 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Black - 419-6660 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Other Matte Black 419-6678 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Transparent - 419-6686 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 8 Day(s) Chocolate - 419-6694 1 pc (0.3 L)

฿ 312.14

COLOR SPRAYS 2 Piece(s) 5 Day(s) Silver - 419-6708 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1