(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lacquer Spray JAPAN (221T002-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
221T002-300
221T003-300
221T004-300
221T005-300
221T006-300
221T007-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Black - 419-6597 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Other Matte Black 419-6601 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 1 Piece(s) 5 Day(s) Transparent - 419-6619 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Red - 419-6627 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Yellow - 419-6635 1 pc (0.3 L)

฿ 224.34

COLOR SPRAYS 2 Piece(s) 5 Day(s) Silver - 419-6643 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 Minutes (Summer 30°C), 50 Minutes (Winter 10°C)
  • Mass(g)
    290
  • Possible Recoating Time
    2 hour or more (20°C)
  • Coating Area
    0.5~1m2
  • Use
    For marking at building work, civil engineering work, etc.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

Japanese-made spray; ideal for marking at work sites.
[Features]
· A spray type that is easy to apply.
· Fast drying paint with a drying time of about 30 minutes in the summer (at 30°C), and about 50 minutes in the winter (at 10°C).
[Applications]
· Ideal for marking in building construction and civil engineering type applications.
· Can be used to paint wood and iron.

Part Number
221T002-300
221T003-300
221T004-300
221T005-300
221T006-300
221T007-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Black - 419-6597 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Other Matte Black 419-6601 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 1 Piece(s) 5 Day(s) Transparent - 419-6619 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Red - 419-6627 1 pc (0.3 L)

฿ 215.38

COLOR SPRAYS 2 Piece(s) 5 Day(s) Yellow - 419-6635 1 pc (0.3 L)

฿ 224.34

COLOR SPRAYS 2 Piece(s) 5 Day(s) Silver - 419-6643 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1