(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-based acrylic lacquer spray 300ml

Oil-based acrylic lacquer spray 300ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 356.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H62-8012-65
H62-8027-65
H62-8034-65
H62-8050-65
H62-8301-65
H62-8808-65
H62-8824-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) White - 384-4412 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Red - 384-4421 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Black - 384-4439 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 9 Day(s) Transparent - 384-4447 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Silver - 384-4455 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Other Matt Black 384-4463 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Yellow - 384-4471 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Color Spray
  • Product Model
    Paint (Spray)
  • Specifications
    Oil-based
  • Drying Time
    20-30 minutes (summer), 30 minutes-1 hour (winter)
  • Mass(g)
    335
  • Possible Recoating Time
    20-30 minutes (summer), 30 minutes-1 hour (winter)
  • Coating Area
    0.8m2
  • Application 1
    Iron, wood, and concrete parts of electric products, bicycles, furniture, workpieces, etc.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

A lacquer spray that produces a fine mist and is easy to use.
[Features]
·Compared to the lacquer spray of the same series, it falls under Class 4 hazardous materials and Class 2 petroleum under the Fire Service Law.
·The use of a double atomizing nozzle produces a fine, even and beautiful finish.
·The use of a large lever-type button makes it easy to press, and the paint reduces finger fatigue.
·Efficient coating is possible with an elliptical pattern. Contributes to reducing the burden of storage and handling.
·A paint and interior product that dries quickly, has a good gloss, and is excellent in adhesion, durability, and yellowing resistance.
·Construction products that do not use lead or chromium compounds as raw materials.
[Applications]
·Iron parts, wood parts, concrete, and hard plastics of electrical products, bicycles, furniture, and handicrafts.

Part Number
H62-8012-65
H62-8027-65
H62-8034-65
H62-8050-65
H62-8301-65
H62-8808-65
H62-8824-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Amount Of Content

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) White - 384-4412 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Red - 384-4421 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Black - 384-4439 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 9 Day(s) Transparent - 384-4447 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Silver - 384-4455 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Other Matt Black 384-4463 1 pc (0.3 L)

฿ 356.60

LACQUER SPRAYS 2 Piece(s) 8 Day(s) Yellow - 384-4471 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The double atomization nozzle makes the mist fine and difficult to sag. 
●The gloss is good, and quick-drying.

Specification

●Capacity(L):0.3
●SPQ(piece):6
●Coverage Area: 0.8m2 
●Drying Time: 20 to 30 mins (summer) , 30 mins to 1 hour(winter) 
●Possible Time for Recoat: 30 minutes or more(20°C)

Materials

●Acrylic Lacquer