(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Rust Prevention (H61-1630-6S)

Strong Rust Prevention (H61-1630-6S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H61-1630-6S
H61-1631-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 1,860.08

PREVENTIVE PAINTS 2 Piece(s) 11 Day(s) Red Rust Capacity: 1.6 L 384-4391 2057 15–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 949.09

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray Capacity: 0.7 L 382-3423 900 6.6–7.7 m2 (One-Time Painting) 1 Can (0.7 L)

Basic Specifications

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Can)
  • Drying Time
    Approx. 1 hours (20°C)
  • Possible Recoating Time
    4 Hours or More Up to 7 days (20°C)
  • Diluent
    Paint Thinner
  • Application 1
    Rust-proofing of non-iron metal parts and iron parts used both indoor and outdoor.

Product Description

Professional-grade finish with outstanding rust prevention effect has been achieved, strong rust prevention.
[Features]
・ Oil-based/Non-glossy
・ By using a special epoxy resin, it has excellent adhesion and durability to various non-ferrous metals and old coating films as well as iron
・ It does not contain harmful heavy metals such as lead and chrome, and has excellent rust preventive power
・ Quick-drying characteristics enable you to do top coating in 1 day
[Applications]
・ Used for rust prevention of metal parts such as steel fences / gates / fences / shutters / handrails / sheds / galvanized iron

Part Number
H61-1630-6S
H61-1631-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 1,860.08

PREVENTIVE PAINTS 2 Piece(s) 11 Day(s) Red Rust Capacity: 1.6 L 384-4391 2057 15–18 m2 (One-Time Painting) 1 Can (1.6 L)

฿ 949.09

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray Capacity: 0.7 L 382-3423 900 6.6–7.7 m2 (One-Time Painting) 1 Can (0.7 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1