(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-based Rockline road marking paint (051-0033-02)

Oil-based Rockline road marking paint (051-0033-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
051-0033-02
051-0035-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,583.26

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) White 322-8754 1 Can (2.6 L)

฿ 2,983.58

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) Yellow 342-8168 1 Can (2.6 L)

Basic Specifications

  • Product Applications
    For Road Surface
  • Product Model
    Paint (Can)
  • Specifications
    Oil-based
  • Touch Drying Time
    10 minutes (20°C)
  • Mass(g)
    4000
  • Possible Recoating Time
    2 hour or more (20°C)
  • Coating Area
    8–10 m2 (2 coats)
  • Features
    Single-Liquid Type Oily Matte
  • Application 1
    Roadway and other dividing markings on roadways and in locations such as parking lots and warehouses.
  • Amount Of Content
    1 Can (2.6 L)

Product Description

Rockline (alkyd resin-based) road marking paint based on alkyd resin.
[Features]
·Traffic paint that can be applied at room temperature.
·Forms a quick-drying, tough coating with excellent adhesion.
·Excellent water/abrasion/oil resistance.
·Heavy metals such as lead and chromium are not used as raw materials.
·Brightly colored paint with excellent visibility.
[Applications]
·Used for road markings such as paved roads/center lines, and division lines for factories/warehouses/garages/parking lots, etc.

Part Number
051-0033-02
051-0035-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 2,583.26

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) White 322-8754 1 Can (2.6 L)

฿ 2,983.58

PAINTS FOR ROAD 1 Piece(s) 8 Day(s) Yellow 342-8168 1 Can (2.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1