- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Heat-Resistant Paint Coat
Specifications of NO1064
-
- Product Applications
- Heat-Resistant Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- Approx. 1 Hour (Normal Temperature)
-
- Trusco Code
- 275-1372
-
- Mass(g)
- 392
-
- Use
- Rust and corrosion prevention for metal parts exposed to high temperatures, such as automobile and motorcycle mufflers and incinerators.
-
- Coating Area(Square Meter)
- 0.6 to 1.0
-
- Amount Of Content
- 1 pc (0.3 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.22
|
HEAT RESISTANT SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (0.3 L) |
Basic Specifications
-
- Product Applications
- Heat-Resistant Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- Approx. 1 Hour (Normal Temperature)
-
- Trusco Code
- 275-1372
-
- Mass(g)
- 392
-
- Use
- Rust and corrosion prevention for metal parts exposed to high temperatures, such as automobile and motorcycle mufflers and incinerators.
-
- Coating Area(Square Meter)
- 0.6 to 1.0
-
- Amount Of Content
- 1 pc (0.3 L)
Product Description
A spray-type heat-resistant paint that prevents rust and corrosion on metal parts that reach high temperatures.
[Features]
·By applying it to parts that get hot, such as the muffler and around the engine, it prevents the occurrence of rust and corrosion.
·Heat-resistant silicone resin paint.
·The heat resistance temperature after curing is 600°C.
·Two types, black and silver.
[Applications]
·Prevents rust and corrosion on metal parts that reach high temperatures, such as the mufflers and engines of automobiles and motorcycles, incinerators, stoves, etc.
Specifications of NO1064
-
- Product Applications
- Heat-Resistant Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- Approx. 1 Hour (Normal Temperature)
-
- Trusco Code
- 275-1372
-
- Mass(g)
- 392
-
- Use
- Rust and corrosion prevention for metal parts exposed to high temperatures, such as automobile and motorcycle mufflers and incinerators.
-
- Coating Area(Square Meter)
- 0.6 to 1.0
-
- Amount Of Content
- 1 pc (0.3 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 462.22
|
HEAT RESISTANT SPRAYS
|
2 Piece(s)
|
|
8 Day(s)
|
1 pc (0.3 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?