- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rust-Proof Coating Agent Chassis Coat, Black
Specifications of NO1062
-
- Product Applications
- Chassis Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- 20 to 30 minutes (20°C)
-
- Trusco Code
- 335-7333
-
- Mass(g)
- 450
-
- Use
- Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
-
- Coating Area(Square Meter)
- 1.5
-
- Amount Of Content
- 1 pc (0.42 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 261.77
|
CHASSIS SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (0.42 L) |
Basic Specifications
-
- Product Applications
- Chassis Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- 20 to 30 minutes (20°C)
-
- Trusco Code
- 335-7333
-
- Mass(g)
- 450
-
- Use
- Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
-
- Coating Area(Square Meter)
- 1.5
-
- Amount Of Content
- 1 pc (0.42 L)
Product Description
A water-based paint that forms a strong water-resistant coating and protects the chassis.
[Features]
・ It shuts out rainwater, salt water, muddy water, snow, earth, sand, etc., and protects it from rust and scratches
・ It has excellent adhesion and quick-drying properties, and a glossy coating film can be obtained after drying
・ It is an environmentally friendly and convenient water-based type
・ There are 2 types, black and clear
・ Products not regulated by organic regulations.
[Applications]
・ Rust prevention and protection of the underside of the car body, tire house, frame, etc.
Specifications of NO1062
-
- Product Applications
- Chassis Spray
-
- Product Model
- Paint (Spray)
-
- Color
- Black
-
- Drying time
- 20 to 30 minutes (20°C)
-
- Trusco Code
- 335-7333
-
- Mass(g)
- 450
-
- Use
- Rustproofing of the undercarriage of automobiles, tire housing, frame components, etc.
-
- Coating Area(Square Meter)
- 1.5
-
- Amount Of Content
- 1 pc (0.42 L)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 261.77
|
CHASSIS SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (0.42 L) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?