(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Remaining Paint Processing Agent

Remaining Paint Processing Agent

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO413-001

  • Product Applications
    Paint Peeling Agent
  • Product Model
    Other
  • Trusco Code
    223-7041
  • Mass(g)
    40
  • Application 1
    Waste disposal agent for aqueous/oil-based paint, lacquer, varnish, and thinner, etc.
  • Amount Of Content
    1 Bag (30 g)
Part Number
NO413-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 98.87

PAINT THINNERS 5 Piece(s) 8 Day(s) 1 Bag (30 g)

Basic Specifications

  • Product Applications
    Paint Peeling Agent
  • Product Model
    Other
  • Trusco Code
    223-7041
  • Mass(g)
    40
  • Application 1
    Waste disposal agent for aqueous/oil-based paint, lacquer, varnish, and thinner, etc.
  • Amount Of Content
    1 Bag (30 g)

Product Description

A residual paint treatment agent that can solidify excess paint to discard.
[Features]
・ It can solidify even varnish and thinner regardless of water-based or oil-based
・ It is developed as a residual paint treatment agent for solidifying into tofu-refuse form just by mixing ()
・ Those treated with residual paint can be discarded as combustible waste
・ 1 bag (30 g) can process 400 ml
[Applications]
・ It can be used not only for the remaining paint, varnish, and thinner, but also for the waste liquid used for brush washing

Specifications of NO413-001

  • Product Applications
    Paint Peeling Agent
  • Product Model
    Other
  • Trusco Code
    223-7041
  • Mass(g)
    40
  • Application 1
    Waste disposal agent for aqueous/oil-based paint, lacquer, varnish, and thinner, etc.
  • Amount Of Content
    1 Bag (30 g)
Part Number
NO413-001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 98.87

PAINT THINNERS 5 Piece(s) 8 Day(s) 1 Bag (30 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1