(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Based Type Paint Stripping Agent (424-002)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
424-001-1
424-002
424-0013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,763.96

PAINT THINNERS 1 Piece(s) 8 Day(s) Bottle type 398-0537 1300 1 pc (1 L)

฿ 760.56

PAINT THINNERS 1 Piece(s) 8 Day(s) Spray type 398-0553 500 1 pc (0.3 L)

฿ 691.30

PAINT THINNERS 1 Piece(s) 8 Day(s) Bottle type 398-0545 500 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Paint Peeling Agent
  • Product Model
    Other
  • Application 1
    Removes coating film from iron, wood, concrete, etc. Oil-based, water-based and synthetic resin type, lacquer paint and varnish coating film remover.
  • Peeling Time
    5 to 30 Minutes
  • Peeled Area
    0.9~1.5m2

Product Description

Paint developed as a water-based stripping agent used to remove paint films.
[Features]
·A water-based paint remover that does not contain chlorinated solvents (dichloromethane) and is friendly to people and the environment.
·It is water-based and highly safe.
·5 to 30 minutes after application, the coating swells or softens, making it easy to remove.
·It does not have the pungent odor characteristic of chlorine-based solvents, and its low volatility allows for long-lasting peeling power.
[Applications]
·Ideal for removing oil-based, water-based, lacquer, and varnish coatings.

Part Number
424-001-1
424-002
424-0013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,763.96

PAINT THINNERS 1 Piece(s) 8 Day(s) Bottle type 398-0537 1300 1 pc (1 L)

฿ 760.56

PAINT THINNERS 1 Piece(s) 8 Day(s) Spray type 398-0553 500 1 pc (0.3 L)

฿ 691.30

PAINT THINNERS 1 Piece(s) 8 Day(s) Bottle type 398-0545 500 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The coating will bulge or soften in 5 to 30 minutes after application.

Specification

●Roll Time: 5 to 30 minutes
●Surface Area: 0.9 to 1.5m2(0.3 L) , 3 to 5m2(1.0 L)

Materials

●Surfactant