(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KANPE Economy Type Paint Thinner (NO293-4)

KANPE Economy Type Paint Thinner (NO293-4)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO293-04
NO293-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 288.67

PAINT THINNERS 4 Piece(s) 8 Day(s) 223-7105 600 1 Can (0.4 L)

฿ 1,001.27

PAINT THINNERS 4 Piece(s) 9 Day(s) 223-7113 4500 1 Can (4 L)

Basic Specifications

  • Product Applications
    Thinner
  • Product Model
    Paint (Can)
  • Application 1
    Dilutes oil-based and synthetic resin paints, cleans tools after use.

Product Description

[Features]
· Thinner for oil-based paint.
[Applications]
· For diluting oil-based and synthetic resin paints, and for cleaning tools after use.

Part Number
NO293-04
NO293-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 288.67

PAINT THINNERS 4 Piece(s) 8 Day(s) 223-7105 600 1 Can (0.4 L)

฿ 1,001.27

PAINT THINNERS 4 Piece(s) 9 Day(s) 223-7113 4500 1 Can (4 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1