(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rapid Dry Epoxy Rust Preventive Spray (105-105)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105-104
105-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 648.83

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Red Rust 398-0511 1 pc (0.3 L)

฿ 648.83

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 398-0529 1 pc (0.3 L)

Basic Specifications

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 Minutes (20°C), Approx. 1 Hour (Winter)
  • Mass(g)
    350
  • Possible Recoating Time
    3 hours or more
  • Coating Area
    1.5~2.0m2
  • Application 1
    Anti-rust primer coating for iron, gates, shutters, fences, iron frames.
  • Amount Of Content
    1 pc (0.3 L)

Product Description

A rust-preventive spray with anti-rust pigments and epoxy resin that provides long-lasting adhesion and anti-corrosion properties.
[Features]
·Anti-corrosion pigments + special epoxy resin combination provides outstanding anti-corrosion effects and prevents rust for a long time.
·It is possible to paint even aluminum that could not be painted until now.
[Applications]
·For iron parts such as gates, shutters, tin, fences, steel frames, farm equipment, playground equipment, and aluminum.

Part Number
105-104
105-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 648.83

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Red Rust 398-0511 1 pc (0.3 L)

฿ 648.83

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 398-0529 1 pc (0.3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1