(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kanpe Hapio Quick-Drying Rust-Proof Spray (NO428-050)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO428-050
NO428-051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 501.52

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Red Rust 219-4660 1 pc (0.42 L)

฿ 501.52

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 385-8634 1 pc (0.42 L)

Basic Specifications

  • Product Applications
    Anticorrosive Paint
  • Product Model
    Paint (Spray)
  • Drying Time
    Approx. 30 Minutes (Summer), Approx. 1 Hour (Winter)
  • Mass(g)
    500
  • Possible Recoating Time
    2 hours (summer), 4 hours or more (winter)
  • Coating Area
    2.5~3.5m2
  • Application 1
    Base paint for preventing rusting of gates, shutters, fences, steel frames, storage sheds, etc.
  • Amount Of Content
    1 pc (0.42 L)

Product Description

Fast-drying rust-preventive paint for undercoating iron parts.
[Features]
·A rust-preventing spray that dries quickly and has excellent workability.
·Both water-based and oil-based paints can be used.
·drying time 20°C: Approx. 30 minutes, Winter: About 1 hour.
·Coating area (one coat) 2.5-3.5 m2.
·Do not dilute and use as is. Use lacquer thinner to clean tools.
·Because it is a spray type, it is easy to reach hard-to-reach places.
[Applications]
·Ideal for anti-corrosion undercoating of iron parts such as gates, shutters, galvanized iron, fences, steel frames, farm equipment, and playground equipment.

Part Number
NO428-050
NO428-051
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 501.52

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Red Rust 219-4660 1 pc (0.42 L)

฿ 501.52

PREVENTIVE PAINTS 2 Piece(s) 8 Day(s) Gray 385-8634 1 pc (0.42 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1