(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Based Paint for Galvanized Iron (130-5093)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
130-5090.7
130-5093
130-5240.7
130-5243
130-5440.7
130-5443
130-5990.7
130-5993
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Gray Capacity: 0.7 L 361-0705 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,865.08

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Gray Capacity: 3 L 361-0713 3600 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Red Rust Capacity: 0.7 L 360-7780 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,925.73

PAINTS FOR ROOF AND ZINC 2 Piece(s) 13 Day(s) Red Rust Capacity: 3 L 361-0721 4000 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Coffee Brown Capacity: 0.7 L 361-0730 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,910.57

PAINTS FOR ROOF AND ZINC 2 Piece(s) 13 Day(s) Coffee Brown Capacity: 3 L 361-0748 3900 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 11 Day(s) Sky Capacity: 0.7 L 361-0756 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,880.23

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Sky Capacity: 3 L 361-0764 3700 39–51 m2 (One-Time Painting) 1 Can (3 L)

Basic Specifications

  • Product Applications
    For Roof & Galvanized Iron
  • Product Model
    Paint (Can)
  • Specifications
    Oil-based
  • Drying Time
    Approximately 8 Hours (20°C), Approximately 16 Hour (Winter)
  • Possible Recoating Time
    24 hour or more (20°C)
  • Specifications
    Single-Liquid Type Oily Glossy
  • Application 1
    Roof, canopy top, fence and other color zinc-coated steel sheets.
  • Application 2
    Iron and wood parts of the shutter, fence, etc. (not including the floor)

Product Description

[Features]
· The coat is strong and has superior durability.
· Good adhesion and excellent rustproofing properties.
· Can withstand harsh environments and weather changes, providing long term protection of galvanized iron.
[Applications]
· For colored galvanized iron plates used for roofs, shades, fences, etc.
· For iron and wood shutters, fences, etc. (Excluding floor surfaces.)

Part Number
130-5090.7
130-5093
130-5240.7
130-5243
130-5440.7
130-5443
130-5990.7
130-5993
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Gray Capacity: 0.7 L 361-0705 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,865.08

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Gray Capacity: 3 L 361-0713 3600 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Red Rust Capacity: 0.7 L 360-7780 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,925.73

PAINTS FOR ROOF AND ZINC 2 Piece(s) 13 Day(s) Red Rust Capacity: 3 L 361-0721 4000 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Coffee Brown Capacity: 0.7 L 361-0730 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,910.57

PAINTS FOR ROOF AND ZINC 2 Piece(s) 13 Day(s) Coffee Brown Capacity: 3 L 361-0748 3900 39–51 m2 (One-Time Painting) 1 Can (3 L)

฿ 1,133.87

PAINTS FOR ROOF AND ZINC 2 Piece(s) 11 Day(s) Sky Capacity: 0.7 L 361-0756 900 9–12 m2 (One-Time Painting) 1 Can (0.7 L)

฿ 3,880.23

PAINTS FOR ROOF AND ZINC 2 Piece(s) 8 Day(s) Sky Capacity: 3 L 361-0764 3700 39–51 m2 (One-Time Painting) 1 Can (3 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The coating film is strong and durability is excellent.

Specification

●Capacity(L):0.7
●SPQ(can):6
●Drying Time: Approx. 8 hours (20°C), Approx. 16 hours (winter)
●Possible Time for Recoat: 24 hours or more (20°C)
●One-component Type, Oil-based, Has Luster
●Coverage Area: 9 to 12m2 (1 coat)

Materials

●Synthetic Resin (long oil phthalic acid)