(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hapio Select' (Water Based Silicone Versatile Paint)

Hapio Select' (Water Based Silicone Versatile Paint)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,722.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
616-001-16-W
616-002-16-BK
616-005-16-Y
616-018-16-GN
616-065-16-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Mass
(g)
OP
(Color Code)
Amount Of Content

฿ 1,768.32

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White 320-2241 2300 W 1 Can (1.6 L)

฿ 1,722.82

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black 320-2267 2000 BK 1 Can (1.6 L)

฿ 1,737.99

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow 320-2283 2100 Y 1 Can (1.6 L)

฿ 1,737.99

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Pale Bright Green 320-2305 2100 GN 1 Can (1.6 L)

฿ 1,753.15

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Light Gray 320-2321 2200 GY 1 Can (1.6 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Specifications
    Aqueous
  • Details Model
    Capacity: 1.6 L
  • Drying Time
    Approx. 1 hour (20°C), approx. 2 hours (winter)
  • Possible Recoating Time
    Approx. 4 Hours or More (20°C), Approx. 6 Hours or More (Winter)
  • Coating Area
    11.2-16 m2 (one coat)
  • Specifications
    Single-Liquid Type Aqueous Glossy
  • Application 1
    Wood parts, iron parts, concrete, roofing tiles, styrene foam and other plastic surfaces used both indoors and outdoors. (Excluding polyethylene, polypropylene, etc.)
  • Amount Of Content
    1 Can (1.6 L)

Product Description

A low-odor, safe and environmentally friendly water-based paint.
[Features]
· The acrylic silicone resin creates a strong coating that is resistant to staining from acid rain, salt damage, ultraviolet rays, exhaust gas, etc., and keeps the building looking beautiful.
· The acrylic silicone resin enhances its weather resistance and durability in order to maintain the color and texture of the building over long periods.
· Dries quickly, making painting even easier. Finishes in a smooth coat with little stickiness.
· Low-VOC environmental paint containing a VOC (volatile organic compounds) content of 1% or less.
[Applications]
· For wood, iron, interior walls and ceilings (excluding vinyl walls) and plastic (excluding certain types.)
· For exterior styrene foam / concrete mortar surface walls and siding surfaces (excluding ceramic types.)
· For cement tiles, slate tiles, new tiles (Color Best, Colonial), etc.

Part Number
616-001-16-W
616-002-16-BK
616-005-16-Y
616-018-16-GN
616-065-16-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Mass
(g)
OP
(Color Code)
Amount Of Content

฿ 1,768.32

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) White 320-2241 2300 W 1 Can (1.6 L)

฿ 1,722.82

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Black 320-2267 2000 BK 1 Can (1.6 L)

฿ 1,737.99

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Yellow 320-2283 2100 Y 1 Can (1.6 L)

฿ 1,737.99

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Pale Bright Green 320-2305 2100 GN 1 Can (1.6 L)

฿ 1,753.15

PAINTS FOR BUILDING 2 Piece(s) 8 Day(s) Light Gray 320-2321 2200 GY 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1