- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Paint Cup (for Gravity Type)
Specifications of TGC-05
-
- Product Specifications
- Gravity Type
-
- Cup capacity(L)
- 0.4
-
- Compatible Spray Gun
- GSG-13
-
- Mounting Screw
- G1/4
-
- Trusco Code
- 337-2391
-
- Features 1
- As the inside of the cup is coated with fluorine, the cup does not get soiled easily, making it easier to clean.
-
- Main Body Material
- Aluminum Die Casting
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,124.00
|
CUPS OF SPRAY GUN
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Specifications
- Gravity Type
-
- Cup capacity(L)
- 0.4
-
- Compatible Spray Gun
- GSG-13
-
- Mounting Screw
- G1/4
-
- Trusco Code
- 337-2391
-
- Features 1
- As the inside of the cup is coated with fluorine, the cup does not get soiled easily, making it easier to clean.
-
- Main Body Material
- Aluminum Die Casting
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· As the inside of the cup is coated with fluorine, the cup does not get soiled easily, making it easier to clean.
[Applications]
· Applicable fluid: paint.
Specifications of TGC-05
-
- Product Specifications
- Gravity Type
-
- Cup capacity(L)
- 0.4
-
- Compatible Spray Gun
- GSG-13
-
- Mounting Screw
- G1/4
-
- Trusco Code
- 337-2391
-
- Features 1
- As the inside of the cup is coated with fluorine, the cup does not get soiled easily, making it easier to clean.
-
- Main Body Material
- Aluminum Die Casting
-
- Mass(g)
- 200
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,124.00
|
CUPS OF SPRAY GUN
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since the inside of the cup is coated with fluorine, it is difficult for the cup to be dirtied, making it easy to clean.Specification
●Compatible Spray Gun:GSG-13
●Mounting Screw:G1/4
●Capacity(L):0.4Materials
●Aluminum Die-cast
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?