(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Painting Cup (for Cleaner Type Use) -0.4

Painting Cup (for Cleaner Type Use) -0.4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TGC-04-2L

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    SSG-13,15,20
  • Mounting Screw
    G1/4
  • Trusco Code
    277-5204
  • Features 1
    Can attach gravity tube cup to suction type spray gun. Cup can be installed on either side of spray gun.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    233
  • Amount Of Content
    1 pc.
Part Number
TGC-04-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,633.00

CUPS OF SPRAY GUN 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    SSG-13,15,20
  • Mounting Screw
    G1/4
  • Trusco Code
    277-5204
  • Features 1
    Can attach gravity tube cup to suction type spray gun. Cup can be installed on either side of spray gun.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    233
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The gravity tube cup can be attached to a suction type spray gun. Cup can be installed on either side of spray gun.
[Applications]
· Applicable fluid: paint.

Specifications of TGC-04-2L

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    SSG-13,15,20
  • Mounting Screw
    G1/4
  • Trusco Code
    277-5204
  • Features 1
    Can attach gravity tube cup to suction type spray gun. Cup can be installed on either side of spray gun.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    233
  • Amount Of Content
    1 pc.
Part Number
TGC-04-2L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,633.00

CUPS OF SPRAY GUN 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A suction type spray gun is fitted with a gravity type cup, and this cup can be installed on either side of the spray gun.

Specification

●Compatible Spray Gun:SSG-13, 15, 20
●Mounting Screw:G1/4
●Capacity(L):0.4

Materials

●Aluminum Die-cast