(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Painting Cup (for Cleaner Type Use) -1.2

Painting Cup (for Cleaner Type Use) -1.2

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSC-12-3

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    1.2
  • Compatible Spray Gun
    SSG-15L,20L,25L
  • Mounting Screw
    G3/8
  • Trusco Code
    303-7665
  • Features 1
    The suction pipe has been bent to facilitate the use of the paint until the very end.
  • Features 2
    It ensures 1.2 L capacity, intended for large guns.
  • Features 3
    By raising the air holes slightly, less paint leaks out of the hole.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    340
  • Amount Of Content
    1 pc.
Part Number
TSC-12-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,436.00

CUPS OF SPRAY GUN 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    1.2
  • Compatible Spray Gun
    SSG-15L,20L,25L
  • Mounting Screw
    G3/8
  • Trusco Code
    303-7665
  • Features 1
    The suction pipe has been bent to facilitate the use of the paint until the very end.
  • Features 2
    It ensures 1.2 L capacity, intended for large guns.
  • Features 3
    By raising the air holes slightly, less paint leaks out of the hole.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    340
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The suction pipe has been bent to facilitate the use of the paint until the very end.
· It ensures 1.2 L capacity, intended for large guns.
· By raising the air holes slightly, less paint leaks out of the hole.
[Applications]
· Applicable fluids: paint, thinner, etc.

Specifications of TSC-12-3

  • Product Specifications
    Suction Type
  • Cup capacity(L)
    1.2
  • Compatible Spray Gun
    SSG-15L,20L,25L
  • Mounting Screw
    G3/8
  • Trusco Code
    303-7665
  • Features 1
    The suction pipe has been bent to facilitate the use of the paint until the very end.
  • Features 2
    It ensures 1.2 L capacity, intended for large guns.
  • Features 3
    By raising the air holes slightly, less paint leaks out of the hole.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    340
  • Amount Of Content
    1 pc.
Part Number
TSC-12-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,436.00

CUPS OF SPRAY GUN 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The suction pipe is bent so that paint can be used up to the last amount as much as possible.

Specification

●Compatible Spray Gun:SSG-15L, 20L, 25L
●Mounting Screw:G3/8
●Capacity(L):1.2
●SPQ(piece):10

Materials

●Aluminum Die-cast