(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SSG-13S |
SSG-15S |
SSG-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
Pattern Width (mm) |
The amount of air (L/min) |
Trusco Code | Application | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,503.00 |
SPRAY GUN SET | 1 Piece(s) | 1 Day(s) | 1.3 | 130 | 90 | 336-3678 | For the middle coat or top coat on small objects. For painting with a lot of color changes. | 1 Set (Gun, Cup) | ||
฿ 5,503.00 |
SPRAY GUNS(SUCTION TYPE) | 1 Piece(s) | Same day | 1.5 | 200 | 150 | 336-3686 | For the middle coat or top coat on small objects. For painting with a lot of color changes. | 1 Set (Gun, Cup) | ||
฿ 5,503.00 |
SPRAY GUNS(SUCTION TYPE) | 1 Piece(s) | Same day | 2 | 210 | 170 | 336-3694 | For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc. | 1 Set (Gun, Cup) |
[Features]
· It is a set type for immediately usable gun and cap.
· While seeking to improve coating efficiency by reducing dispersion of coating mist on the one hand, the performance quality is raised and the workability is also significantly improved as well.
· The gun is manufactured based on the same test as the JIS standard product, and on similar lines.
[Applications]
· Painting small objects, painting medium objects, etc.
Part Number |
---|
SSG-13S |
SSG-15S |
SSG-20S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
Pattern Width (mm) |
The amount of air (L/min) |
Trusco Code | Application | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,503.00 |
SPRAY GUN SET | 1 Piece(s) | 1 Day(s) | 1.3 | 130 | 90 | 336-3678 | For the middle coat or top coat on small objects. For painting with a lot of color changes. | 1 Set (Gun, Cup) | ||
฿ 5,503.00 |
SPRAY GUNS(SUCTION TYPE) | 1 Piece(s) | Same day | 1.5 | 200 | 150 | 336-3686 | For the middle coat or top coat on small objects. For painting with a lot of color changes. | 1 Set (Gun, Cup) | ||
฿ 5,503.00 |
SPRAY GUNS(SUCTION TYPE) | 1 Piece(s) | Same day | 2 | 210 | 170 | 336-3694 | For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc. | 1 Set (Gun, Cup) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?