(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Gun (wicking type) (cup mouth opening: G3/8)

Spray Gun (wicking type) (cup mouth opening: G3/8)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,128.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSG-15L
SSG-20L
SSG-25L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Pattern Width
(mm)
The amount of air
(L/min)
Trusco Code Amount Of Content

฿ 6,128.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.5 225 170 303-7622 1 unit

฿ 6,421.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 2 245 240 303-7631 1 unit

฿ 6,225.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 1 Day(s) 2.5 250 270 303-7649 1 unit

Basic Specifications

  • Product Specifications
    Suction Type
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    1.5 to 2.2
  • Features 1
    Large capacity exhibited from a medium type product in a medium body.
  • Features 2
    Reduces overcoating, leading to improved coating efficiency.
  • Features 3
    Enamel, primer surfacer paint, etc.
  • Application
    Painting small objects, painting medium objects, etc.
  • Cup Mounting Opening
    G3/8
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS303), brass
  • Mass(g)
    464
  • Amount Of Content
    1 unit

Product Description

[Features]
· Large capacity exhibited from a medium type product in a medium body. Reduces overcoating, leading to improved coating efficiency.
[Applications]
· Enamel, primer surfacer paint, etc.

Part Number
SSG-15L
SSG-20L
SSG-25L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Pattern Width
(mm)
The amount of air
(L/min)
Trusco Code Amount Of Content

฿ 6,128.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 1.5 225 170 303-7622 1 unit

฿ 6,421.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 12 Day(s) 2 245 240 303-7631 1 unit

฿ 6,225.00

SPRAY GUNS(SUCTION TYPE) 1 Piece(s) 1 Day(s) 2.5 250 270 303-7649 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Mid-size type body demonstrates medium size to large size performance. There is less over-coating, which leads to higher paint efficiency.

Usage

●Enamel, primer surfacer paint, etc.

Specification

●Required Compressor(kW):1.5 to 2.2
●Mist Level:High Grain
●SPQ(piece):10
●Suction Type
●Cup Mounting Outlet: G3/8
●Air Input Port: G1/4

Materials

●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel(SUS303), Brass