(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Brush_Volume Adjustment (TAB-02)

Air Brush_Volume Adjustment (TAB-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAB-02
TAB-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Dia.
(mmφ)
Cup capacity
(cc)
Mass
(g)
Trusco Code Amount Of Content

฿ 3,776.00

AIR BRUSHES 1 Piece(s) 1 Day(s) 0.2 1.5 86 276-7287 1 unit

฿ 4,166.00

AIR BRUSHES 1 Piece(s) Same day 0.3 9.0 106 276-7295 1 unit

Basic Specifications

  • Max Operating Pressure(Mpa)
    0.2
  • Other
    Air Brush Kit
  • Air Mounting Screw
    G1/8
  • Features 1
    Equipped with a paint quantity control function required for detailed work.
  • Application 1
    For painting plastic models/small items and artistic design
  • Suitable Operating Pressure
    0.05~0.2MPa
  • Material
    Brass
  • Accessory
    Hose Joint Jaw Dropper Wrench
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a paint quantity control function required for detailed work.
[Applications]
· For painting and art design of small objects such as plastic models.

Part Number
TAB-02
TAB-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nozzle Dia.
(mmφ)
Cup capacity
(cc)
Mass
(g)
Trusco Code Amount Of Content

฿ 3,776.00

AIR BRUSHES 1 Piece(s) 1 Day(s) 0.2 1.5 86 276-7287 1 unit

฿ 4,166.00

AIR BRUSHES 1 Piece(s) Same day 0.3 9.0 106 276-7295 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adjustable amount of paint required for detailed work.

Usage

●For painting/art design of plastic models, small articles, etc.

Specification

●SPQ(piece):1
●Air Mounting Screw: G1/8
●Appropriate Working Pressure: 0.05 to 0.2MPa

Materials

●Brass

Accessories

●Hose Joint
●Spuit 
●Spanner