(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SR140P38DAL |
SR140P50PWAL-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Connection Port | Pump Ratio | Overall Height (mm) |
Capacity | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 456,984.53 ฿ 306,773.71 |
PUMPS FOR GREASE AND OIL | 1 Piece(s) | 40 Day(s) | Rc1/2 | 38×1 | 2503 | For 200 l barrels | 173000 | 466-4477 | 1 unit | ||
฿ 283,666.64 ฿ 195,361.21 |
PUMPS FOR GREASE AND OIL | 1 Piece(s) | 40 Day(s) | G3/8 | 50×1 | 1850 | For Pails (18 L) | 61000 | 466-4485 | 1 unit |
[Features]
· The supply pump unit for high-viscosity liquids is able to securely pump high-viscosity material by using air-driven added pressure to provide lift.
· A pump unit for high-viscosity materials.
[Applications]
· Concentrated grease such as lubricants, adhesives, putty, etc.
Part Number |
---|
SR140P38DAL |
SR140P50PWAL-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Connection Port | Pump Ratio | Overall Height (mm) |
Capacity | Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 456,984.53 ฿ 306,773.71 |
PUMPS FOR GREASE AND OIL | 1 Piece(s) | 40 Day(s) | Rc1/2 | 38×1 | 2503 | For 200 l barrels | 173000 | 466-4477 | 1 unit | ||
฿ 283,666.64 ฿ 195,361.21 |
PUMPS FOR GREASE AND OIL | 1 Piece(s) | 40 Day(s) | G3/8 | 50×1 | 1850 | For Pails (18 L) | 61000 | 466-4485 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?