(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PP-201T |
PP-401T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Output (KW) |
Mass (g) |
Trusco Code | Water Intake Caliber | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,972.90 ฿ 21,716.43 |
TEST PUMPS | 1 Piece(s) | 10 Day(s) | 2.5/3(50Hz/60Hz) | 0.2 | 9000 | 111-6011 | G1/2 | 1 unit | ||
฿ 37,521.48 ฿ 32,437.32 |
TEST PUMPS | 1 Piece(s) | 12 Day(s) | 5/6(50Hz/60Hz) | 0.4 | 14800 | 111-6029 | G3/4 | 1 unit |
[Features]
· Electrically driven. A lot of functionality in a compact body.
· Reaches high pressures with simple operation.
[Applications]
· For pressure resistance and leakage testing of all types of plumbing.
· For pressure resistance and leakage testing of tanks and valves.
Part Number |
---|
PP-201T |
PP-401T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Output (KW) |
Mass (g) |
Trusco Code | Water Intake Caliber | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,972.90 ฿ 21,716.43 |
TEST PUMPS | 1 Piece(s) | 10 Day(s) | 2.5/3(50Hz/60Hz) | 0.2 | 9000 | 111-6011 | G1/2 | 1 unit | ||
฿ 37,521.48 ฿ 32,437.32 |
TEST PUMPS | 1 Piece(s) | 12 Day(s) | 5/6(50Hz/60Hz) | 0.4 | 14800 | 111-6029 | G3/4 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?