(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blow Pump Rated Pressure (MPa) 0.012/0.0147

Blow Pump Rated Pressure (MPa) 0.012/0.0147

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 7,941.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TY-30
TY-40
TY-60
TY-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Pressure
(Mpa)
Discharge Air Amount
(l/min)
Mass
(g)
Trusco Code Power Consumption
(W)
Amount Of Content

฿ 7,941.64

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.012 30 4300 421-4579 25 1 unit

฿ 8,243.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.012 40 4300 421-4587 32 1 unit

฿ 10,299.22

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.0147 60 4900 421-4595 35 1 unit

฿ 14,786.60

฿ 12,145.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 0.0147 80 4900 421-4609 51 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Frequency(Hz)
    50/60
  • Caliber(mm)
    18
  • Power(V)
    Single-phase 100
  • Features
    It is perfect for preventing penetration of rainwater and dust.
  • Use
    For Septic Tanks
  • Power Cord Length
    1.6m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Unparalleled protection against rainwater and particulate matter.
· Even greater power consumption reduction.
· Absorbs pulsing and vibrations.
· Improved durability.
· Doesn't need to be grounded, so mounting it is easy.
· Compact design.
[Applications]
· For septic tanks.

Part Number
TY-30
TY-40
TY-60
TY-80 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Pressure
(Mpa)
Discharge Air Amount
(l/min)
Mass
(g)
Trusco Code Power Consumption
(W)
Amount Of Content

฿ 7,941.64

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.012 30 4300 421-4579 25 1 unit

฿ 8,243.17

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.012 40 4300 421-4587 32 1 unit

฿ 10,299.22

NON SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 0.0147 60 4900 421-4595 35 1 unit

฿ 14,786.60

฿ 12,145.71

NON SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 0.0147 80 4900 421-4609 51 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1