(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cellupla pump (cast iron) Three-phase 200 V self-priming type/cast iron Discharge rate (l/min) 50 to 4800

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,964.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
O-1G-50HZ
O-1G-60HZ
O-2G-50HZ
O-2G-60HZ
OL-3G-50HZ
OL-3G-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Output
(KW)
Noise Level
(dB)
Mass
(g)
Amount Of Content

฿ 45,672.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 4.8 50 25 0.2 63 22000 1 unit

฿ 31,964.77

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 6.1 60 25 0.2 63 22000 1 unit

฿ 35,791.12

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 70 4.6 50 32 0.2 63 22000 1 unit

฿ 35,791.12

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 6 60 32 0.2 63 22000 1 unit

฿ 41,336.70

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 6.5 50 40 0.4 65 26000 1 unit

฿ 41,336.70

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 7.8 60 40 0.4 65 26000 1 unit

Basic Specifications

  • Product Type
    Self-Priming
  • Power(V)
    Three-Phase 200
  • Features
    The specially structured casing enables a self-suction capability that increases pump efficiency.
  • Use
    Architecture and civil engineering, architectural facilities, industrial facilities, and agriculture. Sea water transportation and discharging, aeration, circulation and supply of water for cleaning in aquaculture, fisheries, aquariums, theme parks and marine resorts.
  • Specifications
    Self-pumping Method
  • Electric Motor
    Fully-closed outside fan outdoor type
  • Shaft Seal
    Gland Gasket
  • Number of Poles
    4-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
·Due to the adoption of a specially structured casing, the self-priming capability is reliable and the pump efficiency is excellent.
·The impeller is an open type, and it is possible to pump water mixed with sand and sewage that passes through the strainer.
·The shaft seal uses a gland packing method, making maintenance easy.
·Constructed entirely of cast iron as standard, which means it can be used for alkali solutions.
·Due to the adoption of a specially structured casing, the self-priming capability is reliable and the pump efficiency is excellent.
·The impeller is an open type, and it is possible to pump water mixed with sand and sewage that passes through the strainer.
·Because it is "Self Priming", it is very convenient to pump water with one priming at the beginning.
·The shaft seal uses a gland packing method, making maintenance easy.
·Constructed entirely of cast iron as standard, which means it can be used for alkali solutions.
·Sealed ball bearings are used, so lubrication is not required.
[Applications]
·For industrial equipment.
·For building equipment.
·Construction and public works.
·For farming.
·for fishing.

Part Number
O-1G-50HZ
O-1G-60HZ
O-2G-50HZ
O-2G-60HZ
OL-3G-50HZ
OL-3G-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Caliber
(mm)
Output
(KW)
Noise Level
(dB)
Mass
(g)
Amount Of Content

฿ 45,672.00

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 4.8 50 25 0.2 63 22000 1 unit

฿ 31,964.77

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 6.1 60 25 0.2 63 22000 1 unit

฿ 35,791.12

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 70 4.6 50 32 0.2 63 22000 1 unit

฿ 35,791.12

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 6 60 32 0.2 63 22000 1 unit

฿ 41,336.70

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 6.5 50 40 0.4 65 26000 1 unit

฿ 41,336.70

NON SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 110 7.8 60 40 0.4 65 26000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1