(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TERADA Submersible Pump for Contaminated Water, CX Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,133.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CX-250-50HZ SALE
CX-250-60HZ SALE
CX-250T-50HZ SALE
CX-250T-60HZ SALE
CX-400-50HZ SALE
CX-400-60HZ SALE
CX-400T-50HZ SALE
CX-400T-60HZ SALE
CX-750-50HZ SALE
CX-750-60HZ SALE
CXA-250-50HZ SALE
CXA-250-60HZ SALE
CXA-400-50HZ SALE
CXA-400-60HZ SALE
CXA-750-50HZ SALE
CXA-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Details Model Frequency
(Hz)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 27,239.65

฿ 24,068.95

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 120 4 Non-automatic operation type 50 Single-phase 100 6.1 0.25 8200 227-4001 1 unit

฿ 27,239.65

฿ 24,068.95

SUBMERSIBLE PUMPS 1 Piece(s) 20 Day(s) 120 4 Non-automatic operation type 60 Single-phase 100 5.6 0.25 8200 334-6650 1 unit

฿ 27,133.49

฿ 24,070.12

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Non-automatic operation type 50 Three-Phase 200 1.6 0.25 7500 227-4027 1 unit

฿ 27,133.49

฿ 24,070.12

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Non-automatic operation type 60 Three-Phase 200 1.4 0.25 7500 227-4035 1 unit

฿ 29,203.91

฿ 27,045.74

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 6 Non-automatic operation type 50 Single-phase 100 8 0.4 9700 227-4043 1 unit

฿ 29,203.91

฿ 27,045.74

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 5.5 Non-automatic operation type 60 Single-phase 100 7.6 0.4 9700 334-6668 1 unit

฿ 29,021.93

฿ 27,048.44

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 150 6 Non-automatic operation type 50 Three-Phase 200 2.2 0.4 8500 227-4060 1 unit

฿ 29,021.93

฿ 27,048.44

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 150 5.5 Non-automatic operation type 60 Three-Phase 200 1.9 0.4 8500 227-4078 1 unit

฿ 32,375.77

฿ 28,642.84

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 240 7 Non-automatic operation type 50 Three-Phase 200 3.2 0.75 9500 227-4086 1 unit

฿ 32,375.77

฿ 28,642.84

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 240 7 Non-automatic operation type 60 Three-Phase 200 3.1 0.75 9500 227-4094 1 unit

฿ 31,262.34

฿ 29,199.03

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Automatic operation 50 Single-phase 100 6.1 0.25 8600 227-4108 1 unit

฿ 31,262.34

฿ 29,199.03

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 120 4 Automatic operation 60 Single-phase 100 5.6 0.25 8600 227-4116 1 unit

฿ 32,955.22

฿ 29,086.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 6 Automatic operation 50 Single-phase 100 8 0.4 10100 227-4124 1 unit

฿ 32,955.22

฿ 29,086.28

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 5.5 Automatic operation 60 Single-phase 100 7.6 0.4 10100 227-4132 1 unit

฿ 37,104.03

฿ 34,718.24

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 240 7 Automatic operation 50 Three-Phase 200 3.2 0.75 9900 227-4141 1 unit

฿ 37,104.03

฿ 34,718.24

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 240 7 Automatic operation 60 Three-Phase 200 3.1 0.75 9900 227-4159 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Caliber(mm)
    50
  • Features
    Foreign object passage diameter is 25 mm.
  • Use
    Uses wastewater drainage processing. For construction equipment. For construction civil engineering.
  • Power Cord Length
    5m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Foreign matter passage diameter: 25 mm.
· The wetted parts of the pump are made of stainless steel (SUS316) and resin, providing excellent rust resistance and light corrosion resistance.
· The vortex structure prevents blocking.
· Built-in devices to protect the motor.
[Applications]
· For drainage and treatment of waste water.
· For industrial facilities.
· For construction and public works.

Part Number
CX-250-50HZ SALE
CX-250-60HZ SALE
CX-250T-50HZ SALE
CX-250T-60HZ SALE
CX-400-50HZ SALE
CX-400-60HZ SALE
CX-400T-50HZ SALE
CX-400T-60HZ SALE
CX-750-50HZ SALE
CX-750-60HZ SALE
CXA-250-50HZ SALE
CXA-250-60HZ SALE
CXA-400-50HZ SALE
CXA-400-60HZ SALE
CXA-750-50HZ SALE
CXA-750-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Details Model Frequency
(Hz)
Power
(V)
Current
(A)
Output
(KW)
Mass
(g)
Trusco Code Amount Of Content

฿ 27,239.65

฿ 24,068.95

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 120 4 Non-automatic operation type 50 Single-phase 100 6.1 0.25 8200 227-4001 1 unit

฿ 27,239.65

฿ 24,068.95

SUBMERSIBLE PUMPS 1 Piece(s) 20 Day(s) 120 4 Non-automatic operation type 60 Single-phase 100 5.6 0.25 8200 334-6650 1 unit

฿ 27,133.49

฿ 24,070.12

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Non-automatic operation type 50 Three-Phase 200 1.6 0.25 7500 227-4027 1 unit

฿ 27,133.49

฿ 24,070.12

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Non-automatic operation type 60 Three-Phase 200 1.4 0.25 7500 227-4035 1 unit

฿ 29,203.91

฿ 27,045.74

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 6 Non-automatic operation type 50 Single-phase 100 8 0.4 9700 227-4043 1 unit

฿ 29,203.91

฿ 27,045.74

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 5.5 Non-automatic operation type 60 Single-phase 100 7.6 0.4 9700 334-6668 1 unit

฿ 29,021.93

฿ 27,048.44

SUBMERSIBLE PUMPS 1 Piece(s) 14 Day(s) 150 6 Non-automatic operation type 50 Three-Phase 200 2.2 0.4 8500 227-4060 1 unit

฿ 29,021.93

฿ 27,048.44

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 150 5.5 Non-automatic operation type 60 Three-Phase 200 1.9 0.4 8500 227-4078 1 unit

฿ 32,375.77

฿ 28,642.84

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 240 7 Non-automatic operation type 50 Three-Phase 200 3.2 0.75 9500 227-4086 1 unit

฿ 32,375.77

฿ 28,642.84

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 240 7 Non-automatic operation type 60 Three-Phase 200 3.1 0.75 9500 227-4094 1 unit

฿ 31,262.34

฿ 29,199.03

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 120 4 Automatic operation 50 Single-phase 100 6.1 0.25 8600 227-4108 1 unit

฿ 31,262.34

฿ 29,199.03

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 120 4 Automatic operation 60 Single-phase 100 5.6 0.25 8600 227-4116 1 unit

฿ 32,955.22

฿ 29,086.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 6 Automatic operation 50 Single-phase 100 8 0.4 10100 227-4124 1 unit

฿ 32,955.22

฿ 29,086.28

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 150 5.5 Automatic operation 60 Single-phase 100 7.6 0.4 10100 227-4132 1 unit

฿ 37,104.03

฿ 34,718.24

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 240 7 Automatic operation 50 Three-Phase 200 3.2 0.75 9900 227-4141 1 unit

฿ 37,104.03

฿ 34,718.24

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 240 7 Automatic operation 60 Three-Phase 200 3.1 0.75 9900 227-4159 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1