(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Submersible Pump, High-Spin, For Water Drainage HS Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,173.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HS2.4-50HZ SALE
HS2.4-60HZ SALE
HS2.4S-50HZ SALE
HS2.4S-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Power
(V)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,173.86

฿ 13,018.34

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 Three-Phase 200 2.1 10800 462-2910 1 unit

฿ 16,173.86

฿ 14,451.34

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 Three-Phase 200 1.8 10800 462-2928 1 unit

฿ 16,251.35

฿ 14,452.33

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 Single-phase 100 6.2 11300 462-2936 1 unit

฿ 16,251.35

฿ 14,452.33

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 Single-phase 100 5.9 11300 462-2944 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    100
  • Total lift(m)
    8
  • Caliber(mm)
    50
  • Output(kW)
    0.4
  • Feature 1
    A light, strong design adopting light materials all over such as diecast aluminum or special water-resistant urethane, etc.
  • Use
    For drainage in general civil engineering and building construction. For drainage of rainwater, spring water and puddles.
  • Power Cord Length
    5m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

A distribution type submersible pump with spiral casing, compatible with harsh conditions thanks to the focus placed on the foreign matter passing section.
[Features]
· A lightweight and strong design utilizing only light materials like die cast aluminum and special water resistant urethane rubber.
· The high gap, high spin impeller does not get easily blocked, and is designed not to lock up when processing sand or other particulate matter.
· The motor can be run continuously even in the air.
· Great maintainability, with simple disassembly and assembly.
[Applications]
· For drainage in general public works and construction.
· For draining rain water, spring water and standing water.
· For drainage of basements and pits of any kind.
· For general pumping and draining.

Part Number
HS2.4-50HZ SALE
HS2.4-60HZ SALE
HS2.4S-50HZ SALE
HS2.4S-60HZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frequency
(Hz)
Power
(V)
Current
(A)
Mass
(g)
Trusco Code Amount Of Content

฿ 16,173.86

฿ 13,018.34

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 Three-Phase 200 2.1 10800 462-2910 1 unit

฿ 16,173.86

฿ 14,451.34

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 Three-Phase 200 1.8 10800 462-2928 1 unit

฿ 16,251.35

฿ 14,452.33

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 50 Single-phase 100 6.2 11300 462-2936 1 unit

฿ 16,251.35

฿ 14,452.33

SUBMERSIBLE PUMPS 1 Piece(s) 40 Day(s) 60 Single-phase 100 5.9 11300 462-2944 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1