(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Discharge Quantity (l/min) |
Total lift (m) |
Details Model | Frequency (Hz) |
Caliber (mm) |
Power (V) |
Current (A) |
Output (kW) |
Mass (g) |
Trusco Code | Total Length (mm) | Material 1 | Overall height (mm) | Weight (g) | Liquid Temperature (°C) | Overall width (mm) | JAN code | Feature 1 | Use | Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,710.06 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 50 | 40 | Three-Phase 200 | 1.15 | 0.15 | 5700 | 223-2243 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,710.06 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 60 | 40 | Three-Phase 200 | 1.15 | 0.15 | 5700 | 223-2251 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,772.05 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 50 | 40 | Single-phase 100 | 3.6 | 0.15 | 6100 | 223-2227 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,772.05 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 14 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 60 | 40 | Single-phase 100 | 3.6 | 0.15 | 6100 | 223-2235 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 16,914.93 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 140 | 4 | Non-automatic operation type | 50 | 40 | Three-Phase 200 | 1.8 | 0.25 | 6100 | 223-2286 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 16,914.93 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Non-automatic operation type | 60 | 40 | Three-Phase 200 | 1.7 | 0.25 | 6100 | 223-2294 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 17,069.90 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 140 | 4 | Non-automatic operation type | 50 | 40 | Single-phase 100 | 6.1 | 0.25 | 7100 | 223-2260 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 17,253.82 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Non-automatic operation type | 60 | 40 | Single-phase 100 | 5.1 | 0.25 | 7100 | 223-2278 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,413.52 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 50 | 40 | Three-Phase 200 | 1.15 | 0.15 | 6200 | 280-8498 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,413.52 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 60 | 40 | Three-Phase 200 | 1.15 | 0.15 | 6200 | 280-8501 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,475.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 50 | 40 | Single-phase 100 | 3.6 | 0.15 | 6600 | 280-8471 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,475.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 60 | 40 | Single-phase 100 | 3.6 | 0.15 | 6600 | 280-8480 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,817.54 ฿ 16,899.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 140 | 4 | Automatic operation | 50 | 40 | Three-Phase 200 | 1.8 | 0.25 | 6700 | 280-8536 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,817.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 130 | 4 | Automatic operation | 60 | 40 | Three-Phase 200 | 1.7 | 0.25 | 6700 | 280-8544 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,972.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 140 | 4 | Automatic operation | 50 | 40 | Single-phase 100 | 6.1 | 0.25 | 7700 | 280-8510 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,972.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Automatic operation | 60 | 40 | Single-phase 100 | 5.1 | 0.25 | 7700 | 280-8528 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,068.07 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 50 | 50 | Three-Phase 200 | 2.3 | 0.4 | 7000 | 223-2324 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,243.07 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 60 | 50 | Three-Phase 200 | 2.1 | 0.4 | 7000 | 223-2332 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,083.56 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 50 | 50 | Single-phase 100 | 7.3 | 0.4 | 7100 | 223-2308 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,083.56 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 60 | 50 | Single-phase 100 | 6.5 | 0.4 | 7100 | 223-2316 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,791.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 50 | 50 | Three-Phase 200 | 2.3 | 0.4 | 7500 | 280-8579 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,791.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 60 | 50 | Three-Phase 200 | 2.1 | 0.4 | 7500 | 280-8587 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,821.88 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 50 | 50 | Single-phase 100 | 7.3 | 0.4 | 7700 | 280-8552 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,821.88 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 60 | 50 | Single-phase 100 | 6.5 | 0.4 | 7700 | 280-8561 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 31,358.00 ฿ 13,672.09 |
SUBMERSIBLE PUMPS 3Ph 200V | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | 850-8402 | 173 | pump casing: Resin (glass fiber included) Impeller: Resin (glass fiber included) Main shaft: SUS304●Motor frame: SUS304 | 388 | 8900.0 | 0 to 40°C | 236 | 4944792107614 | - | - | - | - |
[Features]
·Uses a high-spin (eddy current) impeller through which dirt can easily pass.
·The diameter of foreign matter passage is large, so it can handle liquids containing various foreign matter.
·Long service life of the mechanical seal is achieved by adopting a unique oil lifter.
[Applications]
·For transfer of raw water in septic tanks.
·For sewage tanks and kitchen drainage.
·For general gray water drainage.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Discharge Quantity (l/min) |
Total lift (m) |
Details Model | Frequency (Hz) |
Caliber (mm) |
Power (V) |
Current (A) |
Output (kW) |
Mass (g) |
Trusco Code | Total Length (mm) | Material 1 | Overall height (mm) | Weight (g) | Liquid Temperature (°C) | Overall width (mm) | JAN code | Feature 1 | Use | Power Cord Length | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,710.06 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 50 | 40 | Three-Phase 200 | 1.15 | 0.15 | 5700 | 223-2243 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,710.06 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 60 | 40 | Three-Phase 200 | 1.15 | 0.15 | 5700 | 223-2251 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,772.05 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 50 | 40 | Single-phase 100 | 3.6 | 0.15 | 6100 | 223-2227 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 15,772.05 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 14 Day(s) | Motorized | 100 | 3.5 | Non-automatic operation type | 60 | 40 | Single-phase 100 | 3.6 | 0.15 | 6100 | 223-2235 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 16,914.93 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 140 | 4 | Non-automatic operation type | 50 | 40 | Three-Phase 200 | 1.8 | 0.25 | 6100 | 223-2286 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 16,914.93 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Non-automatic operation type | 60 | 40 | Three-Phase 200 | 1.7 | 0.25 | 6100 | 223-2294 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 17,069.90 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 140 | 4 | Non-automatic operation type | 50 | 40 | Single-phase 100 | 6.1 | 0.25 | 7100 | 223-2260 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 17,253.82 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Non-automatic operation type | 60 | 40 | Single-phase 100 | 5.1 | 0.25 | 7100 | 223-2278 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,413.52 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 50 | 40 | Three-Phase 200 | 1.15 | 0.15 | 6200 | 280-8498 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,413.52 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 60 | 40 | Three-Phase 200 | 1.15 | 0.15 | 6200 | 280-8501 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,475.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 50 | 40 | Single-phase 100 | 3.6 | 0.15 | 6600 | 280-8471 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,475.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 100 | 3.5 | Automatic operation | 60 | 40 | Single-phase 100 | 3.6 | 0.15 | 6600 | 280-8480 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,817.54 ฿ 16,899.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 140 | 4 | Automatic operation | 50 | 40 | Three-Phase 200 | 1.8 | 0.25 | 6700 | 280-8536 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,817.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 130 | 4 | Automatic operation | 60 | 40 | Three-Phase 200 | 1.7 | 0.25 | 6700 | 280-8544 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,972.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 140 | 4 | Automatic operation | 50 | 40 | Single-phase 100 | 6.1 | 0.25 | 7700 | 280-8510 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 20,972.51 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 130 | 4 | Automatic operation | 60 | 40 | Single-phase 100 | 5.1 | 0.25 | 7700 | 280-8528 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,068.07 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 50 | 50 | Three-Phase 200 | 2.3 | 0.4 | 7000 | 223-2324 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,243.07 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 60 | 50 | Three-Phase 200 | 2.1 | 0.4 | 7000 | 223-2332 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,083.56 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 50 | 50 | Single-phase 100 | 7.3 | 0.4 | 7100 | 223-2308 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 19,083.56 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 10 Day(s) | Motorized | 150 | 6.5 | Non-automatic operation type | 60 | 50 | Single-phase 100 | 6.5 | 0.4 | 7100 | 223-2316 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,791.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 50 | 50 | Three-Phase 200 | 2.3 | 0.4 | 7500 | 280-8579 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,791.54 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 60 | 50 | Three-Phase 200 | 2.1 | 0.4 | 7500 | 280-8587 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,821.88 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 40 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 50 | 50 | Single-phase 100 | 7.3 | 0.4 | 7700 | 280-8552 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 22,821.88 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 12 Day(s) | Motorized | 150 | 6.5 | Automatic operation | 60 | 50 | Single-phase 100 | 6.5 | 0.4 | 7700 | 280-8561 | - | - | - | - | - | - | - | Differing material pass diameter is 35 mm. | For transferring raw water of septic tanks. For draining fouled waste tank/kitchen wastewater. | 6m | 1 unit | ||
฿ 31,358.00 ฿ 13,672.09 |
SUBMERSIBLE PUMPS 3Ph 200V | 1 Piece(s) | 19 Day(s) | - | - | - | - | - | - | - | - | - | - | 850-8402 | 173 | pump casing: Resin (glass fiber included) Impeller: Resin (glass fiber included) Main shaft: SUS304●Motor frame: SUS304 | 388 | 8900.0 | 0 to 40°C | 236 | 4944792107614 | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?