(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Submersible Pump For Wastewater, PSF Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,039.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40PSF2.4-50HZ
40PSF2.4-60HZ
40PSF2.4S-50HZ
40PSF2.4S-60HZ
40PSF2.25-50HZ
40PSF2.25-60HZ
40PSF2.25S-50HZ
40PSF2.25S-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power
(V)
Current
(A)
Output
(kW)
Mass
(g)
Trusco Code Amount Of Content

฿ 19,083.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 14 50 Three-Phase 200 2.3 0.4 7100 223-2405 1 unit

฿ 19,083.56

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 60 Three-Phase 200 2.1 0.4 7100 223-2413 1 unit

฿ 19,114.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 14 50 Single-phase 100 7.3 0.4 7300 223-2383 1 unit

฿ 19,114.56

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 14 60 Single-phase 100 6.5 0.4 7300 223-2391 1 unit

฿ 17,039.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 50 Three-Phase 200 1.8 0.25 6200 223-2367 1 unit

฿ 17,039.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 60 Three-Phase 200 1.7 0.25 6200 223-2375 1 unit

฿ 17,209.74

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 50 Single-phase 100 6.1 0.25 7300 223-2341 1 unit

฿ 17,209.74

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 60 Single-phase 100 5.1 0.25 7300 223-2359 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    50
  • Caliber(mm)
    40
  • Feature 1
    Equipped with a closed impeller, with maximum uplift in the Banks series.
  • Use
    Used for defoaming and drainage at water treatment plants. Used for draining industrial sewage.
  • Power Cord Length
    6m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

A submersible pump with an especially specified high pump head, suitable for defoaming.
[Features]
· Equipped with a high-spec enclosed impeller, achieving class-leading lifting height.
· The mechanical seal has a long tool life thanks to the unique oil lifter.
[Applications]
· For defoaming and draining in various types of water processing plants.
· For draining waste water in a wide range of industrial facilities.
· For draining rain and spring water.

Part Number
40PSF2.4-50HZ
40PSF2.4-60HZ
40PSF2.4S-50HZ
40PSF2.4S-60HZ
40PSF2.25-50HZ
40PSF2.25-60HZ
40PSF2.25S-50HZ
40PSF2.25S-60HZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power
(V)
Current
(A)
Output
(kW)
Mass
(g)
Trusco Code Amount Of Content

฿ 19,083.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 14 50 Three-Phase 200 2.3 0.4 7100 223-2405 1 unit

฿ 19,083.56

SUBMERSIBLE PUMPS 1 Piece(s) 10 Day(s) 14 60 Three-Phase 200 2.1 0.4 7100 223-2413 1 unit

฿ 19,114.56

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 14 50 Single-phase 100 7.3 0.4 7300 223-2383 1 unit

฿ 19,114.56

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 14 60 Single-phase 100 6.5 0.4 7300 223-2391 1 unit

฿ 17,039.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 50 Three-Phase 200 1.8 0.25 6200 223-2367 1 unit

฿ 17,039.28

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 60 Three-Phase 200 1.7 0.25 6200 223-2375 1 unit

฿ 17,209.74

SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 10 50 Single-phase 100 6.1 0.25 7300 223-2341 1 unit

฿ 17,209.74

SUBMERSIBLE PUMPS 1 Piece(s) 12 Day(s) 10 60 Single-phase 100 5.1 0.25 7300 223-2359 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1