- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AH-151
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 90
-
- Pump Head(mm)
- 10000
-
- Mass(g)
- 7500
-
- Trusco Code
- 459-5360
-
- Features
- A pump for transferring flammable and explosive fluids such as organic solvents and chemicals.
-
- Use
- Organic solvents, chemicals, alkalis.
-
- Hose
- 25×2000
-
- Usable Viscosity
- 60
-
- Material: Body
- Stainless Steel (SUS304)
-
- Material: Hose
- Polypropylene (PP)/Stainless Steel (SUS304)
-
- Material: Packing
- PPS Resin/fluoropolymer
-
- Compressor Capacity
- Continuous 3.75 kW or More, Intermittent 1.5 kW or More
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 134,210.00
฿ 108,052.47
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 90
-
- Pump Head(mm)
- 10000
-
- Mass(g)
- 7500
-
- Trusco Code
- 459-5360
-
- Features
- A pump for transferring flammable and explosive fluids such as organic solvents and chemicals.
-
- Use
- Organic solvents, chemicals, alkalis.
-
- Hose
- 25×2000
-
- Usable Viscosity
- 60
-
- Material: Body
- Stainless Steel (SUS304)
-
- Material: Hose
- Polypropylene (PP)/Stainless Steel (SUS304)
-
- Material: Packing
- PPS Resin/fluoropolymer
-
- Compressor Capacity
- Continuous 3.75 kW or More, Intermittent 1.5 kW or More
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·This is a pump for transferring flammable and explosive fluids such as organic solvents and chemicals.
[Applications]
·Organic solvents, chemicals, alkalis.
Specifications of AH-151
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 90
-
- Pump Head(mm)
- 10000
-
- Mass(g)
- 7500
-
- Trusco Code
- 459-5360
-
- Features
- A pump for transferring flammable and explosive fluids such as organic solvents and chemicals.
-
- Use
- Organic solvents, chemicals, alkalis.
-
- Hose
- 25×2000
-
- Usable Viscosity
- 60
-
- Material: Body
- Stainless Steel (SUS304)
-
- Material: Hose
- Polypropylene (PP)/Stainless Steel (SUS304)
-
- Material: Packing
- PPS Resin/fluoropolymer
-
- Compressor Capacity
- Continuous 3.75 kW or More, Intermittent 1.5 kW or More
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 134,210.00
฿ 108,052.47
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Pump for transferring inflammable and explosive fluids such as organic solvents, pharmaceutical product.Usage
●Organic solvents/pharmaceutical product.Specification
●Discharge Rate(L/min):90
●Head(m):10
●Hose: 25 x 2000mm
●Available Viscosity: 60mPa・S
●Hose Tip: Aluminum Gun with NozzleMaterials
●Main Body: Stainless Steel(SUS304), PPS Resin
●Hose: Polypropylene(PP)/Stainless Steel(SUS304)
●Packing: fluoropolymer
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?