- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Voltage Resistant and Explosion Proof Type Pump Discharge Rate 56 L/min, Hose: 19 X 2,000 mm
Specifications of FC
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 56
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 5000
-
- Mass(g)
- 10000
-
- Trusco Code
- 459-5378
-
- Features
- It is pressure resistant explosion proof structure d2G3. Speed run of 1 drum for 3 minutes 35 seconds.
-
- Use
- For gasoline, kerosene, light oil, Class A heavy oil and benzene.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 60mPa・s
-
- Material: Body
- Stainless steel (SUS304), Aluminum
-
- Material: Hose
- Synthetic Rubber (NBR, Viton)
-
- Material: Packing
- Synthetic Rubber (NBR, Viton)
-
- Power Cord Length
- 7m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 108,720.57
฿ 88,335.46
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 56
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 5000
-
- Mass(g)
- 10000
-
- Trusco Code
- 459-5378
-
- Features
- It is pressure resistant explosion proof structure d2G3. Speed run of 1 drum for 3 minutes 35 seconds.
-
- Use
- For gasoline, kerosene, light oil, Class A heavy oil and benzene.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 60mPa・s
-
- Material: Body
- Stainless steel (SUS304), Aluminum
-
- Material: Hose
- Synthetic Rubber (NBR, Viton)
-
- Material: Packing
- Synthetic Rubber (NBR, Viton)
-
- Power Cord Length
- 7m
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·Pressure-resistant explosion-proof structure d2G3
·It is a speed operation of 3 minutes and 35 seconds for one drum.
[Applications]
·Gasoline, kerosene, light oil, A heavy oil, benzine
Specifications of FC
-
- Product Type
- Motorized
-
- Discharge Quantity(l/min)
- 56
-
- Power(V)
- AC100
-
- Pump Head(mm)
- 5000
-
- Mass(g)
- 10000
-
- Trusco Code
- 459-5378
-
- Features
- It is pressure resistant explosion proof structure d2G3. Speed run of 1 drum for 3 minutes 35 seconds.
-
- Use
- For gasoline, kerosene, light oil, Class A heavy oil and benzene.
-
- Hose
- 19×2000
-
- Usable Viscosity
- 60mPa・s
-
- Material: Body
- Stainless steel (SUS304), Aluminum
-
- Material: Hose
- Synthetic Rubber (NBR, Viton)
-
- Material: Packing
- Synthetic Rubber (NBR, Viton)
-
- Power Cord Length
- 7m
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 108,720.57
฿ 88,335.46
|
PUMPS FOR DRUM
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?