(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Acid / Alkali Pump (PC-108)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-108 SALE
PC-550 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 57,222.48

฿ 52,816.35

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 80 14000 4000 459-5408 1 unit

฿ 40,420.48

฿ 32,275.75

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 48 10000 2800 459-5424 1 unit

Basic Specifications

  • Product Type
    Motorized
  • Power(V)
    AC100
  • Features
    Electric pump especially for barrels. High lifting height is made possible by employing a high-efficiency impeller.
  • Use
    For acids and alkalis.
  • Hose
    25×1300
  • Usable Viscosity
    100
  • Material: Body
    Polypropylene (PP)
  • Material: Hose
    Vinyl Chloride (PVC)
  • Material: Packing
    Fluorine Rubber
  • Power Cord Length
    3m(PC-550)、4.7m(PC-108)
  • Amount Of Content
    1 unit

Product Description

[Features]
· An electric pump for oil drums only.
· High lifting height is achieved by the highly efficient impeller.
· The continuous rated external motor is entirely encased in resin, improving its corrosion and electrical resistance.
· Reduced weight thanks to its compact motor.
· Excellent corrosion resistance and electrical resistance.
[Applications]
· For acids, alkalis.

Part Number
PC-108 SALE
PC-550 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Pump Head
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 57,222.48

฿ 52,816.35

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 80 14000 4000 459-5408 1 unit

฿ 40,420.48

฿ 32,275.75

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 48 10000 2800 459-5424 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1