(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KY-20A |
KY-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Noise value (dB) |
Mass (kg) |
Trusco Code | Output (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,222.00 ฿ 19,524.24 |
TEST PUMPS | 1 Piece(s) | 40 Day(s) | 3.5 | 44 | 9 | 458-3507 | 200 | 1 unit | ||
฿ 39,477.31 ฿ 32,541.15 |
TEST PUMPS | 1 Piece(s) | 12 Day(s) | 7 | 48 | 17 | 241-4015 | 400 | 1 unit |
[Features]
·This is an electric, oilless pump that is compact, lightweight and easy to carry.
[Applications]
·For effective use of water resources and for water leakage and pressure tests to prevent accidents after buried piping.
Part Number |
---|
KY-20A |
KY-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Noise value (dB) |
Mass (kg) |
Trusco Code | Output (W) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,222.00 ฿ 19,524.24 |
TEST PUMPS | 1 Piece(s) | 40 Day(s) | 3.5 | 44 | 9 | 458-3507 | 200 | 1 unit | ||
฿ 39,477.31 ฿ 32,541.15 |
TEST PUMPS | 1 Piece(s) | 12 Day(s) | 7 | 48 | 17 | 241-4015 | 400 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?