(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KA-1U1 |
KA-1U1/2 |
KA-1U3/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Mass (kg) |
Trusco Code | Features | Caliber | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 107,704.33 ฿ 91,677.93 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 55 | 11.5 | 457-5610 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of forward and reverse rotation. Pump body only. | 1"(25A) | 1 unit | ||
฿ 63,043.00 ฿ 45,321.61 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 15 | 4 | 457-5628 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of reverse rotation. Pump body only. | 1/2"(15A) | 1 unit | ||
฿ 76,583.00 ฿ 66,052.84 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 26 | 6.5 | 457-5636 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of forward and reverse rotation. Pump body only. | 3/4"(20A) | 1 unit |
[Features]
· A general purpose, all stainless steel pump suitable for a wide range of uses.
· An extremely simple design that is easy to take apart and clean.
· All packing is made of fluoropolymer.
· Can run in reverse.
· Only the pump is included.
[Applications]
· Transferring liquids such as corrosive chemical liquids, food related, lubricants, etc.
Part Number |
---|
KA-1U1 |
KA-1U1/2 |
KA-1U3/4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Mass (kg) |
Trusco Code | Features | Caliber | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 107,704.33 ฿ 91,677.93 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 55 | 11.5 | 457-5610 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of forward and reverse rotation. Pump body only. | 1"(25A) | 1 unit | ||
฿ 63,043.00 ฿ 45,321.61 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 15 | 4 | 457-5628 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of reverse rotation. Pump body only. | 1/2"(15A) | 1 unit | ||
฿ 76,583.00 ฿ 66,052.84 |
GEARED PUMPS | 1 Piece(s) | 40 Day(s) | 26 | 6.5 | 457-5636 | Widely used as a general purpose all stainless steel pump. Extremely simple architecture, and easy to disassemble for washing. All fluoropolymer packing. Capable of forward and reverse rotation. Pump body only. | 3/4"(20A) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?