(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Pump (Motor Connected Type), KA Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,198.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KAS01 SALE
KAS02 SALE
KAS03 SALE
KAS04 SALE
KAS06 SALE
KAS10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Output
(kW)
Mass
(kg)
Trusco Code Caliber Number of Turns
(rpm)
Amount Of Content

฿ 38,198.00

฿ 35,142.16

GEARED PUMPS 1 Piece(s) 40 Day(s) 4–5 0.2 15 457-5644 1/8"( 6A) 600 1 unit

฿ 38,422.00

฿ 35,348.24

GEARED PUMPS 1 Piece(s) 40 Day(s) 6–8 0.2 17 457-5652 1/4"( 8A) 600 1 unit

฿ 39,247.00

฿ 36,107.24

GEARED PUMPS 1 Piece(s) 40 Day(s) 13–16 0.2 20 457-5661 3/8"( 10A) 500 1 unit

฿ 45,909.00

฿ 42,236.28

GEARED PUMPS 1 Piece(s) 40 Day(s) 20–25 0.4 22 457-5679 1/2"(15A) 500 1 unit

฿ 48,680.00

฿ 44,785.60

GEARED PUMPS 1 Piece(s) 40 Day(s) 28 to 35 0.4 25 457-5687 3/4"(20A) 400 1 unit

฿ 64,337.00

฿ 55,490.66

GEARED PUMPS 1 Piece(s) 40 Day(s) 56~70 0.75 36 457-5695 1"(25A) 400 1 unit

Basic Specifications

  • Details Model
    Gear Pump
  • Features
    The base, mounted using the KA type as the motor shared base, uses a slide type that can be mounted on a large or small motor. V belt drive type.
  • Use
    To transport oily substances such as lubricating oil.
  • Maximum Pressure(MPa)
    0.3
  • Motor
    With Three-Phase x 200 V x 4P Fully Closed Indoor Type
  • Normal Pressure
    0~0.2MPa
  • Operating Viscosity
    50~500mm2/S
  • Operating Temperature (°C)
    60°C or less
  • Material
    Cast Iron
  • Amount Of Content
    1 unit

Product Description

A fuel pump that can be used to transfer lubricants and various other kinds of oil and liquids.
[Features]
· The KA type is mounted on a common motor base, and the base uses a slide type that can be mounted on large and small motors.
· V-belt driven general purpose gear pump motor connection type.
· Easy to install as the base and mount come as a set.
· Can be used for reverse transferring.
· Excellent discharge rate.
[Applications]
· Transferring oils, such as lubricants.
· Mounted on a compact base, allowing it to be placed in narrow spaces, on top of oil drums, etc.
· It is also small enough to carry around, and can be placed on roof racks of vehicles and/or commercially available carts.

Part Number
KAS01 SALE
KAS02 SALE
KAS03 SALE
KAS04 SALE
KAS06 SALE
KAS10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Output
(kW)
Mass
(kg)
Trusco Code Caliber Number of Turns
(rpm)
Amount Of Content

฿ 38,198.00

฿ 35,142.16

GEARED PUMPS 1 Piece(s) 40 Day(s) 4–5 0.2 15 457-5644 1/8"( 6A) 600 1 unit

฿ 38,422.00

฿ 35,348.24

GEARED PUMPS 1 Piece(s) 40 Day(s) 6–8 0.2 17 457-5652 1/4"( 8A) 600 1 unit

฿ 39,247.00

฿ 36,107.24

GEARED PUMPS 1 Piece(s) 40 Day(s) 13–16 0.2 20 457-5661 3/8"( 10A) 500 1 unit

฿ 45,909.00

฿ 42,236.28

GEARED PUMPS 1 Piece(s) 40 Day(s) 20–25 0.4 22 457-5679 1/2"(15A) 500 1 unit

฿ 48,680.00

฿ 44,785.60

GEARED PUMPS 1 Piece(s) 40 Day(s) 28 to 35 0.4 25 457-5687 3/4"(20A) 400 1 unit

฿ 64,337.00

฿ 55,490.66

GEARED PUMPS 1 Piece(s) 40 Day(s) 56~70 0.75 36 457-5695 1"(25A) 400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1