(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gear Pump Unit Discharge Rate 4 – 70 l/min

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 5,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KA-01
KA-02
KA-03
KA-04
KA-06
KA-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Mass
(kg)
Trusco Code Caliber Number of Turns
(rpm)
Amount Of Content

฿ 5,137.00

GEARED PUMPS 1 Piece(s) 1 Day(s) 4–5 1.5 107-3923 1/8"( 6A) 600 1 unit

฿ 5,764.00

GEARED PUMPS 1 Piece(s) Same day 6–8 2 107-3931 1/4"( 8A) 600 1 unit

฿ 6,366.00

GEARED PUMPS 1 Piece(s) 12 Day(s) 13–16 3 107-3940 3/8"( 10A) 500 1 unit

฿ 7,711.00

GEARED PUMPS 1 Piece(s) 12 Day(s) 20–25 3.5 107-3958 1/2"(15A) 500 1 unit

฿ 10,258.00

GEARED PUMPS 1 Piece(s) 1 Day(s) 28 to 35 5 107-3966 3/4"(20A) 400 1 unit

฿ 15,874.00

฿ 14,604.08

GEARED PUMPS 1 Piece(s) 12 Day(s) 56~70 9.5 107-3974 1"(25A) 400 1 unit

Basic Specifications

  • Details Model
    Gear Pump
  • Features
    All models use an involute tooth type from the manufacturer for the gear. For openings of various sizes, the bearing uses a phosphoric bronze metal, for a smooth rotation and an excellent durability. Pump body only. (Pulley is not included)
  • Use
    To transport oily substances such as lubricating oil.
  • Maximum Pressure(MPa)
    0.3
  • Normal Pressure
    0~0.2MPa
  • Operating Viscosity
    50~500mm2/S
  • Operating Temperature (°C)
    60°C or less
  • Material
    Cast Iron
  • Amount Of Content
    1 unit

Product Description

The body of a general-purpose gear pump that can transfer various oils and liquids such as lubricating oil.
[Features]
·All models use a unique involute tooth profile for the gear.
·All bearings are made of oil-impregnated phosphor bronze for smooth rotation and excellent durability.
·Pump body only (no pulley).
·Forward and reverse rotation transfer is possible.
[Applications]
·Transfer of oil types such as lubricating oil.
·The compact design allows it to be installed in tight spaces, and it can also be used horizontally.
·It can be used by setting it on a user-friendly base.
·It can be used with a variety of power sources, and is used in couplings and belt hooks.

Part Number
KA-01
KA-02
KA-03
KA-04
KA-06
KA-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Mass
(kg)
Trusco Code Caliber Number of Turns
(rpm)
Amount Of Content

฿ 5,137.00

GEARED PUMPS 1 Piece(s) 1 Day(s) 4–5 1.5 107-3923 1/8"( 6A) 600 1 unit

฿ 5,764.00

GEARED PUMPS 1 Piece(s) Same day 6–8 2 107-3931 1/4"( 8A) 600 1 unit

฿ 6,366.00

GEARED PUMPS 1 Piece(s) 12 Day(s) 13–16 3 107-3940 3/8"( 10A) 500 1 unit

฿ 7,711.00

GEARED PUMPS 1 Piece(s) 12 Day(s) 20–25 3.5 107-3958 1/2"(15A) 500 1 unit

฿ 10,258.00

GEARED PUMPS 1 Piece(s) 1 Day(s) 28 to 35 5 107-3966 3/4"(20A) 400 1 unit

฿ 15,874.00

฿ 14,604.08

GEARED PUMPS 1 Piece(s) 12 Day(s) 56~70 9.5 107-3974 1"(25A) 400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●All types of gears adopt our own involute tooth type.
●For each caliber, shaft adopt phosphor bronze oil-containing metal, smooth rotation and excellent durability.

Usage

●Transfer of oil type, such as lubricating oil.

Specification

●Max Pressure(MPa):0.3
●Working Pressure: 0 to 0.2MPa
●Working Viscosity: 50 to 500mm2/S
●Working Temperature: 60°C or less.

Materials

●Cast Iron