(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Pump (SB-20-K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-20-K
SB-25-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Discharge Quantity
(rev/ℓ)
Overall Length
(mm)
Hose
(mm)
Amount Of Content

฿ 3,942.13

PUMPS FOR DRUM 1 Piece(s) 6 Day(s) 112-2266 3800 105/20 1240 20X1100 1 unit

฿ 4,363.72

PUMPS FOR DRUM 1 Piece(s) 6 Day(s) 112-2274 5800 72/20 1307 25X1280 1 unit

Basic Specifications

  • Product Type
    Manual Operation Type
  • Features
    Can be easily used as a pump for drums.
  • Application
    Low viscosity oils, such as kerosene, light oil and A grade crude oil (oil temperature of 10°C or higher). (100 mm2/S or less)
  • Main Body
    Steel
  • Material (hose)
    Polyethylene (PE)
  • Seal
    Nitrile Rubber (NBR)
  • Amount Of Content
    1 unit

Product Description

A manual drum pump that can be used for a wide range of applications, from light oil to A heavy oil.
[Features]
·The easiest pump for drums.
·Kerosene, light oil, and heavy oil A (oil temperature 10°C or higher) can be transferred and refueled.
[Applications]
·Ideal for transfer lubrication of low-viscosity oil (100 mm2/S or less) where there is no power supply.

Part Number
SB-20-K
SB-25-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Discharge Quantity
(rev/ℓ)
Overall Length
(mm)
Hose
(mm)
Amount Of Content

฿ 3,942.13

PUMPS FOR DRUM 1 Piece(s) 6 Day(s) 112-2266 3800 105/20 1240 20X1100 1 unit

฿ 4,363.72

PUMPS FOR DRUM 1 Piece(s) 6 Day(s) 112-2274 5800 72/20 1307 25X1280 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easiest as a pump for drum.

Usage

●Low viscosity oil such as kerosene, light oil, A fuel oil (oil temperature 10°C or more). (100mPa・S or less)

Specification

●SPQ(piece):1

Materials

●Main Body: Steel
●Hose: Polyethylene(PE)
●Packing: Nitrile Rubber(NBR)