(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pneumatic Chemical Pump Fill Pump

Pneumatic Chemical Pump Fill Pump

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FC-104A

  • Product Type
    Air Type
  • Discharge Quantity(l/min)
    65
  • Lifting Height(mm)
    8000
  • Trusco Code
    270-7047
  • Features
    Can also transfer solvent with high volatility.
  • Application
    For chemicals, for solvents. For highly volatile solvents.
  • Mass(g)
    7200
  • Operating Air Pressure(Mpa)
    0.3~0.7
  • Hose(mm)
    25X1500
  • Usable viscosity
    100mPa・S
  • Main Body
    Stainless Steel (SUS304)
  • Material (hose)
    Stainless Steel (SUS304)
  • Seal
    Fluorine Rubber
  • Amount Of Content
    1 unit
Part Number
FC-104A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132,572.00

฿ 109,173.04

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Air Type
  • Discharge Quantity(l/min)
    65
  • Lifting Height(mm)
    8000
  • Trusco Code
    270-7047
  • Features
    Can also transfer solvent with high volatility.
  • Application
    For chemicals, for solvents. For highly volatile solvents.
  • Mass(g)
    7200
  • Operating Air Pressure(Mpa)
    0.3~0.7
  • Hose(mm)
    25X1500
  • Usable viscosity
    100mPa・S
  • Main Body
    Stainless Steel (SUS304)
  • Material (hose)
    Stainless Steel (SUS304)
  • Seal
    Fluorine Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· Highly volatile solvents can also be transferred.
[Applications]
· For chemicals and solvents.
· Highly volatile solvents.

Specifications of FC-104A

  • Product Type
    Air Type
  • Discharge Quantity(l/min)
    65
  • Lifting Height(mm)
    8000
  • Trusco Code
    270-7047
  • Features
    Can also transfer solvent with high volatility.
  • Application
    For chemicals, for solvents. For highly volatile solvents.
  • Mass(g)
    7200
  • Operating Air Pressure(Mpa)
    0.3~0.7
  • Hose(mm)
    25X1500
  • Usable viscosity
    100mPa・S
  • Main Body
    Stainless Steel (SUS304)
  • Material (hose)
    Stainless Steel (SUS304)
  • Seal
    Fluorine Rubber
  • Amount Of Content
    1 unit
Part Number
FC-104A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 132,572.00

฿ 109,173.04

PUMPS FOR DRUM 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1