(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Pump Raku Auto (FP-25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FP-25
FP-2512
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Power Supply
(V)
Lifting Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,934.00

PUMPS FOR DRUM 1 Piece(s) 1 Day(s) 20 AC100 3500 338-2214 2700 1 unit

฿ 5,669.00

PUMPS FOR DRUM 1 Piece(s) 10 Day(s) 18 DC 12 2800 352-7506 2000 1 unit

Basic Specifications

  • Product Type
    Electric
  • Features
    It can fill up drums within 10 minutes and plastic containers within 1 minute. Has an easy-to-use refueling gun nozzle. There is a mesh strainer in the suction pipe part.
  • Application
    Kerosene and light oil.
  • Hose(mm)
    25X1500
  • Main Body
    Polyamide (PA)
  • Material (hose)
    Polyethylene (PE)
  • Seal
    Nitrile Rubber (NBR)
  • Power Cord Length
    4m
  • Amount Of Content
    1 unit

Product Description

Pump for electric powered drums dedicated to kerosene and light oil.
[Features]
· 1 drum (200 L) can be siphoned in approx. 10 minutes. Extracts contents from a plastic container within 1 minute.
· Includes an oil-feed nozzle for discharge to anywhere.
· Comes with a mesh strainer to prevent debris and foreign matter contamination.
[Applications]
· Ideal for the transfer of kerosene / light oil from drums.
· Ideal for the lubrication of tractors and boilers.
· Convenient for separation between kerosene and light oil.

Part Number
FP-25
FP-2512
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Power Supply
(V)
Lifting Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,934.00

PUMPS FOR DRUM 1 Piece(s) 1 Day(s) 20 AC100 3500 338-2214 2700 1 unit

฿ 5,669.00

PUMPS FOR DRUM 1 Piece(s) 10 Day(s) 18 DC 12 2800 352-7506 2000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1