(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FS Oil Pump (for Low Viscosities) (FS-24D)

FS Oil Pump (for Low Viscosities) (FS-24D)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-24D
FS-100D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Current
(A)
Trusco Code Output
(W)
Amount Of Content

฿ 26,518.48

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) DC 24 8 114-5029 90 1 unit

฿ 34,950.00

฿ 26,341.82

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) AC100 2 114-5011 100 1 unit

Basic Specifications

  • Product Type
    Electric
  • Discharge Quantity(l/min)
    50
  • Details Type
    Oil Pump
  • Lifting Height(mm)
    9000
  • Features
    It can be used to transfer low-viscosity oil (100 mm2/S) from light oil to A heavy oil. It fills one drum in approximately 4 minutes. There are battery-powered types and household power types.
  • Application
    Refueling by setting on a construction machine. Refueling for transportation inside a factory. Refueling from drums to a pump. Refueling in a ship.
  • Mass(g)
    4100
  • Aperture Suction(mm)
    20
  • Aperture Discharge(mm)
    20
  • Power Cord Length
    3m
  • Amount Of Content
    1 unit
Part Number
FS-24D
FS-100D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Current
(A)
Trusco Code Output
(W)
Amount Of Content

฿ 26,518.48

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) DC 24 8 114-5029 90 1 unit

฿ 34,950.00

฿ 26,341.82

ELECTRIC OIL PUMPS 1 Piece(s) 10 Day(s) AC100 2 114-5011 100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Low viscosity oil(100mPa・S) from light oil to A fuel oil can be transported.
●Oiling 1 drum for approx. 4 minutes.

Usage

●Set on the construction machine for refueling. 
●Supply for movement inside the factory. For oiling from drums. 
●For refueling inside the ship.

Specification

●Discharge Rate(L/min):50
●Head(m):9
●Caliber(mm)(inhalation/discharge):20/20
●SPQ(piece):1
●Power Cord Length: 3m