(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hidels Pump Discharge Amount (l/Min) 210 (25 mm) 600 (50 mm)

Hidels Pump Discharge Amount (l/Min) 210 (25 mm) 600 (50 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KH-50GT

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    210(25mm)、600(50mm)
  • Total lift(m)
    30
  • Details Type
    Engine Type
  • Bore Diameter(mm)
    50 (Suction), 50, 25 (Ejection)
  • Noise value(dB)
    -
  • Trusco Code
    405-1131
  • Features
    There are two types of discharge ports, the 25 mm type and the 50 mm type.
  • Application
    From irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    23000
  • Accessory
    Hose Band 50 mm x 3, 15/20/25 mm x 1 Each / One Touch Coupling x 2 / Coupling Assembly x 1 / Barb Nipple 25 mm x 20 mm/25 mm x 15 mm 1 Each / Water Stop Cap x 1 / Strainer x 1
  • Normal output(kW/rpm)
    2.1/3600
  • Maximum Output(kW/rpm)
    2.6/4000
  • Engine (Manufacturer)
    Honda
  • Engine (Type)
    GX-120
  • Amount Of Content
    1 unit
Part Number
KH-50GT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,339.05

ENGINE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    210(25mm)、600(50mm)
  • Total lift(m)
    30
  • Details Type
    Engine Type
  • Bore Diameter(mm)
    50 (Suction), 50, 25 (Ejection)
  • Noise value(dB)
    -
  • Trusco Code
    405-1131
  • Features
    There are two types of discharge ports, the 25 mm type and the 50 mm type.
  • Application
    From irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    23000
  • Accessory
    Hose Band 50 mm x 3, 15/20/25 mm x 1 Each / One Touch Coupling x 2 / Coupling Assembly x 1 / Barb Nipple 25 mm x 20 mm/25 mm x 15 mm 1 Each / Water Stop Cap x 1 / Strainer x 1
  • Normal output(kW/rpm)
    2.1/3600
  • Maximum Output(kW/rpm)
    2.6/4000
  • Engine (Manufacturer)
    Honda
  • Engine (Type)
    GX-120
  • Amount Of Content
    1 unit

Product Description

[Features]
· There are two types of discharge ports, the 25 mm type and the 50 mm type.
· 4 cycle Honda engine is built in.
[Applications]
· From irrigation of rice paddies and fields to cleaning of agricultural equipment.

Specifications of KH-50GT

  • Product Type
    Oil Rotation Type
  • Discharge Quantity(l/min)
    210(25mm)、600(50mm)
  • Total lift(m)
    30
  • Details Type
    Engine Type
  • Bore Diameter(mm)
    50 (Suction), 50, 25 (Ejection)
  • Noise value(dB)
    -
  • Trusco Code
    405-1131
  • Features
    There are two types of discharge ports, the 25 mm type and the 50 mm type.
  • Application
    From irrigation of rice paddies and farms to cleaning of agricultural equipment.
  • Mass(g)
    23000
  • Accessory
    Hose Band 50 mm x 3, 15/20/25 mm x 1 Each / One Touch Coupling x 2 / Coupling Assembly x 1 / Barb Nipple 25 mm x 20 mm/25 mm x 15 mm 1 Each / Water Stop Cap x 1 / Strainer x 1
  • Normal output(kW/rpm)
    2.1/3600
  • Maximum Output(kW/rpm)
    2.6/4000
  • Engine (Manufacturer)
    Honda
  • Engine (Type)
    GX-120
  • Amount Of Content
    1 unit
Part Number
KH-50GT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,339.05

ENGINE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1